DPI contro l'arco elettrico
PrismShield™ Plus Arc Flash Hoods with Smart Cooling
Arc Flash Head & Neck Protection with Dual Fans
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Available in 20-100 calories in Lift Front Hood or Fixed Hood/beekeeper styles
- Powered by lithium-ion rechargeable batteries à will run 9 hours on high w/100% output vs. competition who have disposable batteries that run average of 3 hours on high w/100% output
- Includes sensor to automatically shut off fan if arc flash detected
- Prevents toxic air inhalation by retaining the cleanest air in the room – the air inside your hood.
- Sensor-less hoods continue to operate after arc flash and could introduce the arc flash fume inside the hood
- Includes carbon dioxide sensor.
- Alarm will sound if CO2 above safe levels (2500ppm).
- Increasing levels of carbon dioxide lead to negative health affects and hinder a worker’s ability. Studies show that anxiety and fear were significantly increased when CO2 levels in confined space increased.
- Quiet
- Dual fans keep you cool and help prevent fogging
- Double curved lens limits visual distortion and greatly reduces eye strain
- Nanotechnology allows improved shield transparency which provides better visibility and color recognition in poorly lit rooms
- Frameless design increases viewing area by over 20%
- 3 times more scratch resistant than the original PrismShield™ lens
- Made in the USA
- Compliant with ASTM F2178, ANSI Z87.1 +S, ASTM 1506, and NFPA 70E
Scheda Tecnica
Opuscolo
accedi per visualizzare i codici prodotto disponibili per l'acquisto in base al tuo account Accedi per
Filters
accedi per visualizzare i codici prodotto disponibili per l'acquisto in base al tuo account Accedi per