prismshield and prismshield plus face shields
PrismShield™ Plus Arc Flash Head & Face Protection
PrismShield™ Plus Arc Flash Head & Face Protection
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The PrismShield™; Plus lens is integrated into 3 models: Lift Front Hood, Weight Balancing Face Shield, and the Pro-hood (beekeeper style).
The PrismShield™ Plus Lift Front Hoods are available in the following:
- 20 cal/cm2 with Pro-wear™; Plus shroud
- 40 cal/cm2 with Pro-wear™; Plus shroud
- 40 cal/cm2 with Pro-wear™; Plus premium light weight shroud
- 65 cal/cm2 with Pro-wear™; Plus premium light weight shroud *NEW*
- 100 cal/cm2 with Pro-wear™; Plus premium light weight shroud *NEW*
Honeywell Salisbury now offers the PrismShield™; Plus Lift Front Hood with a premium orange shroud in 25 cal/cm2. This product was created based off demand from the Canadian utility market.
The Weight Balancing Face Shield with PrismShield™; Plus is available in 12 cal/cm2 and 20 cal/cm2 as well as for hard hats with full brim and those without. The Weight Balancing Face Shield is available with specific clips that fit into MSA V-Gard® hard hats. Relevant SKUs are AS1200-MSA-PP and AS2000-MSA-PP. Those with an MSA V-Gard® hard hat can also utilize the PrismShield™; Plus Universal Face Shield (AS1200U-PP and AS2000U-PP). The difference between the two is that the latter has a strap that fits around any manufacturer and style of hard hat. The AS1200-MSA-PP and AS2000-MSA-PP only work with the MSA V-Gard®.
The PrismShield™; Plus Pro-hoods (beekeeper) are available in 8, 12, 20, 40, 65, and 100 calories/cm2. In 40 calories/cm2 there is a premium light weight fabric option (sku: FH40PRG-PP). Both the 65 and 100 calorie/cm2 hoods only come with this premium light weight fabric.
Features & Benefits of the PrismShield™; Plus models:
- Double curved lens limits visual distortion and greatly reduces eye strain
- Nanotechnology allows improved shield transparency which provides better visibility and color recognition in poorly lit rooms
- Honeywell Salisbury's exclusive weight balancing frame increases comfort by reducing neck strain for users
- Frameless design increases viewing area by over 20%
- Venting allows usage for longer periods of time
- 3 times more scratch resistant than the original PrismShield™; lens for an extended product life
- Compliant with ASTM F2178, ANSI Z87.1 +S, and NFPA 70E
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Manuali e Guide
Opuscolo
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione