Interruttori sigillati
HE Series
Hermetically sealed stainless steel. Per MIL-S-8805, hermetic symbol 5. Two or four SPDT circuits. 1 A, 5 A, 7 A (resistive)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell's HE Series features true hermetic sealing with metal-to-metal and glass-to-metal design and manufacturing processes. The hermetically sealed HE Series limit switches are an effective solution for harsh applications where the atmospheric pressures and temperatures exhibit significant variations such as in commercial and military aircraft. With a 300 series stainless steel bushing and housing, the HE limit switch is able to resist most severe environments with the environmental and hermetic sealing. Select HE Series catalog listings are qualified to MIL-PRF-8805 standards. HE Series limit switches are designed with either a 5/8 inch or 15/32 inch diameter threaded bushing for panel mounted applications.
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Manuali e Guide
Istruzioni d'installazione
Opuscolo
Nota Tecnica
Catalogo
Nota Applicativa
eBook
Fotografia Prodotto
Altro
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione