Interruttori di limite
GLD Series
Min-Din EN50047 mounting. Plastic housing. IP66/67 sealing. 20 mm to 22 mm mounting holes. UL/CSA/CE/CCC approvals
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell's MICRO SWITCH GLS miniature limit switch family offers a wide range of products for global solutions. These durable and reliable limit switches are suitable for many industrial applications, agriculture equipment, transportation equipment, and other applications requiring an environmentally sealed (IP and NEMA) switch.
The compact housings are often ideal for equipment where space is at a premium. The extensive product range is available in three different housing types: metal housing (GLC), plastic housing (GLD), or a three-conduit metal housing (GLE) that is mounting compatible to EN50047.
A wide range of actuators, contact blocks, and conduit/connectivity options enhance the product offering. In today's demanding age of logic-level controls, electromechanical switches are frequently used to interface with PLCs and otherlogic level devices. GLS limit switches offer an option for gold-plated contacts for the standard switch. This option promotes the switch reliability for logic-level applications.
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Manuali e Guide
Istruzioni d'installazione
Opuscolo
Nota Tecnica
White Paper
Certificato
Nota Applicativa
eBook
Fotografia Prodotto
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione