Packaged Pressure
MIP Series
Configurable Media Isolated Pressure Sensor. Amplified Analog (Voltage, Current) and Digital outputs. As low as ±0.75 %FSS TEB. Absolute, sealed gage. Stainless steel. 1 bar to 60 bar | 15 psi to 870 psi
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The MIP Series offers a heavy duty, media-isolated pressure transducer in a compact, stainless steel construction foruse with a wide range of media including aggressive fluids and water. The MIP Series provides a cost-competitivesolution for wide-ranging potential applications in tough environments.
Value to Customers
- Total Error Band (TEB) ±0.75 %FSS to ±1.0 %FSS (Full Scale Span) from -40°C to 125°C: Providestrue measurement performance over the compensated temperature range: small error promotes system uptime andefficiency.
- EMC performance: Operates reliably in the presence of electromagnetic fields, such as wireless signals, RFcommunication, and electrical devices.
- Hermetically welded design supports almost any media without the use of an internal seal. The sensors aredesigned to be used in harsh environments that see aggressive media.
Differentiation
- Analog and Digital output: Allows the sensor to be directly plugged into the customer’s circuitry withoutrequiring major design changes. This plug and play feature enable ease of implementation and system levelconnectivity.
- Diagnostics: Beneficial in applications where the sensor functionality and the need to know internal or externalfailure modes is critical.
- Great customer value: Multiple configuration possibilities provide flexibility of use in the application with noup front NRE or tooling charges.
- Durable: Provides the toughenvironmental capabilities needed, including long-term stability, insulationresistance and dielectric strength, external freeze-thaw resistance and EMC performance.
- Reduced current consumption: Helps to reduce energy costs and enhances product life if used in battery drivensystems. Sleep mode for ultra-low current consumption
Features
- Analog Output
- Ratiometric output: 0.5 Vdc to 4.5 Vdc
- Current output: 4 mA to 20 mA
- Digital Output with 24 bits resolution in pressure and temperature output
- SPI output: 50 kHz to 1000 kHz
- I2C output: 100 kHz to 400 kHz
- Rugged, stainless steel construction
- Ratiometric output: 0.5 Vdc to 4.5 Vdc
- Operating temperature: -40°C to 125°C
- Total Error Band ±0.75 %FSS to ±1.0 %FSS (-40°C to 125°C)
- Industry-leading accuracy: ±0.15 %FSS BFSL
- Long term stability: ±0.25 %FSS
- Radiated immunity: 100 V/m
- Drinking water approval: NSF/ANSI/CAN 61
- UL, CE, RoHS, REACH compliant
- Mis-wiring protection
- Over voltage protection ±40 Vdc
Potential Applications
- Industrial: pumps (water, hydraulic fluids), compressors (compressed air), water meter, water pumps, Industrial automation and flow control, process (food, beverage, oil, gas,steam)
- HVAC/R: refrigerants (butane, propane, ammonia, CO2, R134A, R407C, R410A, R448A/Solstice® N40, R32and R1234ze, R1234yf, glycol + water
- Transportation: Air system monitoring, hydraulic oil pressure monitoring, agriculture/marine/railway machinery and equipment of gasoline, diesel fuel, engine oil, brake fluid, coolants, CNG
- Medical: O2, N2, CO2, N2O, air in Heavy duty hospital and outpatient equipment such as hospital beds and massage machines
- Consumer: General appliances, sports equipment
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Manuali e Guide
Modello CAD
Opuscolo
Nota Tecnica
Nota Applicativa
eBook
Fotografia Prodotto
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione