Sensori di gas
Automotive & Emissions
City Technology's automotive sensors, offer accurate oxygen and NOx measurements to enhance engine performance and fuel efficiency. These sensors ensure compliance with environmental standards, promoting vehicle safety and efficiency.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
AO2 Oxygen Sensor - The AO2 is a CiTiceL® oxygen (O₂) gas sensor designed for automotive applications. It measures oxygen concentrations up to 100% volume, making it suitable for monitoring exhaust gases and ensuring optimal combustion efficiency. Manufactured in the UK, the AO2 sensor is known for its precision and durability.
AO3 Oxygen Sensor - Similar to the AO2, the AO3 is a CiTiceL® oxygen (O₂) gas sensor that measures oxygen levels up to 100% volume. It is designed for use in automotive emissions systems to monitor and control air-fuel ratios, contributing to reduced emissions and improved fuel economy.
2FO Oxygen Sensor - The 2FO is an oxygen (O₂) gas sensor measuring up to 25% volume. It is commonly used in automotive applications to monitor ambient oxygen levels, ensuring passenger safety and optimal engine performance.
NX1 NOx Sensor - The NX1 is a nitrogen oxide (NOx) sensor designed to detect and measure NOx concentrations in vehicle exhaust systems. Accurate NOx measurement is crucial for compliance with environmental regulations and for the efficient operation of selective catalytic reduction (SCR) systems used to reduce NOx emissions.
City Technology's sensors are integral components in modern automotive systems, contributing to vehicle efficiency, safety, and environmental responsibility.
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Nota Applicativa
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione