Componenti della stanza del paziente
Fixing-Clip, Systevo Call Easy
Fixing-clip for Systevo Call Easy with ergonomic design, for easy fixation of the handset to the blanket or at the garment of the user.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 74160Z1
Fixing-clip for Systevo Call Easy with ergonomic design, for easy fixation of the handset to the blanket or at the garment of the user.
Designed without dust edges for avoiding the deposition of bacteria or dirt elements and with easy to be cleaned and disinfected surface to fulfill the highest hygienic requirements in care facilities. Equipped with anti-microbial compound for reduction of existing bacteria or preventing their reproduction.
Suitable for cleaning or wipe disinfection according to specifications of quality systems of care facilities. Tested by hygiene labs and approved for the usage of listed disinfectants (alcohols, aldehydes Quaternary ammonium compounds). Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Features
- rubber compound
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire protection class V0)
- Halogen free
Scope of delivery
Set a 10 pieces.
Funzioni
- Color
- Gray
- Features & Benefits
- Antimicrobial Surface
- Durability
- Halogen Free
- Heat Resistance
- Impact Resistance
- Longevity
- Matt Finish
- Rubber Compound
- Strength
- UV-Resistant
- Packing unit
- Set of 10 pieces
Operating Characteristics
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
- Storage Temperature
- -20 to 60°C
- Ambient Temperature
- -10 to 50°C
- Air Humidity
- < 90% (Non-Condensing)
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
- Approval
- MIL-STD-810G
Dimensions & Weight
- Weight (g)
- 30
- Dimensions
- W: 35 mm H: 35 mm D: 20 mm
Material Specifications
- Material
- Rubber (AM, UV)
Altro
- Industry
- Healthcare
Funzioni
- Color
- Gray
- Features & Benefits
- Antimicrobial Surface
- Durability
- Halogen Free
- Heat Resistance
- Impact Resistance
- Longevity
- Matt Finish
- Rubber Compound
- Strength
- UV-Resistant
- Packing unit
- Set of 10 pieces
Operating Characteristics
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
- Storage Temperature
- -20 to 60°C
- Ambient Temperature
- -10 to 50°C
- Air Humidity
- < 90% (Non-Condensing)
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
- Approval
- MIL-STD-810G
Dimensions & Weight
- Weight (g)
- 30
- Dimensions
- W: 35 mm H: 35 mm D: 20 mm
Material Specifications
- Material
- Rubber (AM, UV)
Altro
- Industry
- Healthcare
- Color : Gray
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : -10
- Storage Temperature : -20 to 60°C
- Features & Benefits : Antimicrobial Surface|Durability|Halogen Free|Heat Resistance|Impact Resistance|Longevity|Matt Finish|Rubber Compound|Strength|UV-Resistant
- Ambient Temperature : -10 to 50°C
- Type Of Protection : Fire Protection Class V0
- Packing unit : Set of 10 pieces
- Air Humidity : < 90% (Non-Condensing)
- Weight (g) : 30
- Dimensions : W: 35 mm H: 35 mm D: 20 mm
- Material : Rubber (AM, UV)
- Industry : Healthcare
- Approval : MIL-STD-810G
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione