/content/sps/it/it/search-results.html
    "Al momento stiamo riscontrando rallentamenti intermittenti del sito. Il nostro team sta lavorando alacremente per risolvere il problema. Vi ringraziamo per la pazienza e la comprensione."

    Tappi per le orecchie

    Honeywell AirSoft® Multiple Use Corded Earplugs Retail

    Inserti auricolari multiuso a cordoncino AirSoft

    Panoramica
    With a Noise Reduction Rating of 27: Honeywell AirSoft Corded Reusable Flanged Earplugs offer unparalleled workplace hearing protection in a multiple-use earplug. These flanged earplugs feature a unique: four-flange design that creates a better seal in the ear without that “plugged up” feeling you can get with other earplugs. This is attributable to the noise-blocking fins: which form low-pressure air pockets in your ear canal. The result is more comfortable: more dependable earplugs: and better ear protection The firm stem and tapered design makes for easy insertion and removal. The cord makes for easy carriage around the neck. This keeps the earplugs away from dirt and helps prevent them from getting lost or misplaced.
    • Four-flange design features noise-blocking fins that eliminate 'plugged up' feeling: create a better more comfortable seal: and provide optimal protection
    • Patented internal air cushion features rounded flanges and tapered shape that fits better in the ear canal
    • Firm stem allows for proper insertion and easy removal: washes easily with soap and water
    • Corded for easy carrying around neck: keeps earplugs away from dirt and prevents them from getting lost

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list