/content/sps/it/it/search-results.html
    Questo sito è programmato per manutenzione sabato 14 febbraio dalle 11:30 IST alle 22:30 IST (sabato 14 febbraio dalle 06:00 UTC alle 17:00 UTC). Apprezziamo la vostra pazienza durante questo periodo.

    Guanti resistenti agli agenti chimici

    PERFECT POLY SKIN IP TYPE

    PERFECT POLY SKIN IP TYPE

    Panoramica


    • The knitting technique creates a tight-fitting glove with excellent grip, maximum comfort and high durability.
    • The very dense mesh structure gives the glove a perfect fit, limits the penetration of dirt and guarantees good tactile sensitivity.
    • The ventilated back of the hand and ultra-light coating ensure optimum breathability of the glove.
    • Resistance The polyurethane-coated polyamide offers excellent resistance to abrasion and tearing.
    • Safety The non-fluffy polyamide is suitable for precision assembly.
    • Glove guaranteed without silicone for use in paint areas.
    • Hygiene Thanks to its blue colour and grey coating, it is less susceptible to dirt and has a longer service life.

    • Standards: EN388, EN420
    • Protection class: Cat. SECOND
    • Material: polyamide, polyurethane coating
    • Areas of application: Logistics, maintenance, transport and traffic, automotive industry and suppliers, aircraft construction and maintenance
    • For precision work
    • Fine handling in dry or slightly greasy and dirty environment
    • Knit coated
    • Length: approx. 240 mm
    • Sizes: 7 - 10
    • PU: 10 / 100 pair

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list