Stazioni di emergenza per il lavaggio degli occhi
Fendall Porta Stream I
Fendall Porta Stream I delivers 6 minutes of uninterrupted, hands-free flushing — without costly plumbing.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Fendall Porta Stream I is supplied with either 70 oz. (2.07L) of Sperian Concentrate which, when mixed with tap water, provides 6 gallons (22.7L) of solution, or 8 oz. of Sperian Water Additive, enough for 14 – 16 gallons of water.
This portable unit may be mounted on a wall, mobile cart or mobile stand. It can be easily and affordably placed near most workplace hazards with a single bracket mounting device or transported with optional universal cart or universal stand. The molded handle accepts hanging brackets for vertical or horizontal surface installation.
Features & Benefits:
- Sturdy, one-piece molded construction means low maintenance and no moving.
- Large fill hole simplifies refilling and cleaning.
- Easy-to-use design features simple, highly visible operating instructions on the unit itself.
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Manuali e Guide
Opuscolo
Altro
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione