Sistemi di linee vita orizzontali
Miller SkyGrip™ Wire Rope Lifeline Kits
Kit di cavi di sicurezza linea vita Miller SkyGrip™
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Temporary or Permanent Anchorage
Miller D-Bolt Anchors may be installed to approve structures to provide a temporary or permanent anchorage.
Secure Points of Attachment
It may be used in concrete substrate or mining friction bolts to provide secure points of attachment.
Features & Benefits:
- Miller Cross-Arm Straps conveniently wrap around I-beams and other structures to form secure points of attachment
- Miller Fixed Beam Anchors connect both horizontally and vertically to beams or columns. A durable: spring-loaded: positive-lock engagement pin ensures proper installation
- Using D-Bolt Anchors
- Using Miller Grip™ Anchors
- Using Cross-Arm Straps
- Using Fixed Beam Anchors
- Designed for quick: easy installation in corrosive environments
- 100% stainless steel construction - corrosion resistant stainless steel components for a longer service life
- Ideal for corrosive environments - designed for petrochemical: pharmaceutical: food processing: outdoor and off-shore applications
- Engineered and safety tested by experts in the industry that understand fall forces and system design
- Compact and lightweight - provides for easier handling and installation.
- Single-span systems - spans adjust up to 60-ft(18.3 m)and accommodate up to two workers.
- Stainless steel tension indicator - proper tensioning of system ensures accurate fall clearance requirements
- Compact: stainless steel Miller SkyGrip™ energy absorber - engineered to keep system forces consistently low during a fall and minimizes fall clearance
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Manuali e Guide
Altro
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione