Sistemi di linee vita orizzontali
Miller SkyGrip™ Temporary Horizontal Lifeline Systems
Sistemi di cavi di sicurezza orizzontali temporanei SkyGrip™
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Miller SkyGrip™ HLL Cable Systems are designed for easy installation on steel or concrete applications. A variety of innovative features have been engineered into these new systems: making them extremely user friendly with enhanced safety considerations.
Compact and LightweightProvides for easier handling: installation and storage.
Above-the-Beam Adjustment
Patent-pending design allows for easy one-person installation and dismantle: increasing safety and productivity.
Features & Benefits:
- Systems available for steel and concrete applications
- Interchangeable stanchion posts enable systems for steel applications to be converted to concrete applications and systems for concrete applications to be converted for steel applications
- Stainless steel energy absorber minimizes fall clearance
- Tension indicator ensures proper tensioning critical to knowing fall clearance
- Continuous pass-through design
- Quick grip above-the-beam adjustment – patent-pending design allows for easy one-person installation and dismantle: increasing safety and productivity
- Two base/crossbar adjustment systems accommodate wide range of steel beam sizes
- Low-profile crossbar – reduces trip hazard
- Unique stanchion adjustment that allows the anchorage to be re-positioned: minimizing obstruction and increasing safety
- Uniquely designed for angled adjustment – swings out of the way when placing deck-pans between beams (common in bridge construction)
- Slider bracket tensions tie-back chain to minimize fall clearance
- For concrete applications: bases can be positioned parallel or perpendicular to the beam
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Manuali e Guide
Opuscolo
Altro
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione