Kit di protezione anticaduta
Miller QuickPick™ Rescue Kits
Kit di soccorso Miller QuickPick™
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Reliable
The rescuer can remotely attach the system to the suspended worker while remaining securely anchored on the walking/working surface.
Easy to Use
All rescue components are contained in one easy-to-store kit with no assembly necessary – only requiring an overhead anchorage.
Features & Benefits:
Simplified Rescue Systems
- Out-of-the-bag solution for prompt rescue – no assembly required
- Quickly raise or lower a fallen worker to safety – avoid suspension trauma
- Professional rescue solution – enhances worker safety and corporate rescue plan
- Best choice for users whose job does not normally include rescue
- The premium kit includes a Backup Braking System that acts as a secondary fall protection device
- In case of accidental release of rope by the rescuer: a foolproof backup will quickly stop the system
- Highly efficient hauling system with a 5:1 lifting ratio: making heavier loads easier to lift
- Complies with OSHA: ANSI A10.32 and the stringent ANSI Z359.4 Safety Requirements for Assisted Rescue and Self-Rescue Systems: Subsystems and Components. (There is no applicable CSA standard.)
- Offers a 400-lb.(181.4 kg)weight capacity
- Designed for users more experienced with rescue
- The standard kit provides an economical kit configuration for conducting rescues with workers who are confident in managing rescue systems
- Efficient hauling system with a 4:1 lifting ratio: making heavier loads easier to lift
- Complies with OSHA and ANSI A10.32. (There is no applicable CSA standard.)
- Offers a 310-lb.(140.6 kg)weight capacity
- Backup braking system (only included with the premium kit)
- Color-coded: high-strength aluminum pulleys for easy orientation
- 7/16-in. (11 mm) semi-static kernmantle rope
- Rescue Remote Connection Pole
- (1.2 m) collapsed: 12-ft (3.6 m) fully extended]
- Carabiner clip/Pigtail
- Handled pole carrying case
- Rope Control Handle
- Miller WristBandit™ Tool Lanyard
- Cross-Arm Anchorage Connector
- Convenient backpack
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Manuali e Guide
Opuscolo
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione