Linee vita retrattili
Miller MightyLite™ Self-Retracting Lifeline
Cavo di sicurezza autoavvolgente (SRL) Miller MightyLite™
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Durable and Dependable
Corrosion-resistant stainless steel and aluminum housing extend service life
Various Configurations
Available in 20-ft. (6 m): 30-ft. (9 m): 50-ft. (15 m): 65-ft. (20 m): 100-ft. (30 m): 130-ft. (40 m) and 175-ft. (53 m) lengths
Features & Benefits:
- Durable and dependable: corrosion-resistant stainless steel and aluminum housing extend service life
- No annual factory recertification required
- Rated for up to a 310-lb. (140.6 kg) user
- Carabiner and tagline included*
- Available in 20-ft. (6 m): 30-ft. (9 m): 50-ft. (15 m): 65-ft. (20 m): 100-ft. (30 m): 130-ft. (40 m) and 175-ft. (53 m) lengths
Also available with a stainless steel swivel top and stainless steel swivel snap hook. To order: add an “S” to corresponding model number (Ex: RL20SS-S/20FT).
Note: Locking Snap Hook – 3/4-in. (19 mm) gate opening: Locking Rebar Hook – 2-1/2-in. (64 mm) gate opening. All connectors include 3:600-lb. gate-strength
Scheda Tecnica
Manuali e Guide
Opuscolo
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione