Limitatori di caduta personali
Titan™ Fall Limiters
Limitatori di caduta Titan™
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Improved Safety
Requires less fall clearance than shock-absorbing lanyards and reduces trip hazards. All units are equipped with a fall indicator: in the event of a fall: a flag deploys to indicate that the unit has been subjected to fall arresting forces and should be removed from service.
Greater User Mobility
Offers 11-ft. (3.4 m) of working capacity compared to a standard shock-absorbing lanyard that only provides 6-ft. (1.8 m) of mobility resulting in increased productivity.
Features & Benefits:
- Offers 11-ft. (3.4 m) of working capacity
- Quick-activating stainless steel braking mechanism arrests free falls
- Compact: lightweight design
- Corrosion-resistant interior components
- No annual factory recertification required
- Visual load indicator
- Without connection (TFL-Z7/11FT)
- Steel twist-lock carabiner (TFL-1-Z7/11FT)
- Stainless steel swivel shackle (TFL-2-Z7/11FT)
- Carabiner and swivel shackle (TFL-3-Z7/11FT)
- Stainless steel swivel shackle & locking rebar hook (TFL-6-Z7/11FT)
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Manuali e Guide
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione