Vertical Systems
GlideLoc Vertical Rail System
The Miller GlideLoc Vertical Rail System is the state-of-the-art solution to provide safety at height when climbing permanent ladders.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
All systems are available in easy-to-install kits or can be customized for your application with additional available components.
Key Features
The GlideLoc fall arresters VR600 are designed to allow the easiest climbing for every user, whatever the experience or the climbing style, in combination with GlideLoc vertical guide rail.
- Effortless climbing experience
- Triple-action, self-locking safety carabiner
- Compatible with any climbing style, rides smoothly in lean back position, as well as in confined space with the body close to the ladder
- Swivel carabiner for a great flexibility of movement and full compatibility with vertical and horizontal D-Rings on the harness.
- Anti-Panic Feature: Independent and automatic fall detection mechanism with shuttle blocking.
- Visual fall indicator to reveal whether the shock absorber has been deployed.
Horizontal access to workplaces at height
Applications
- Wind Power/Turbines
- Telecommunications
- Rooftop access
- Construction, building and facades
- Utilities
- Industrial Facilities
- Chimneys
- Drilling Rigs/Platforms
- Shipbuilding
- Crane Installation
- Loading bays
- Confined Space
- EN 353-1:2014+A1:2017
- OSHA 1910.29, 1910.140, 1926.502
- ANSI Z359.16-2016
- CSA Z259.2.4-2015
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Manuali e Guide
Opuscolo
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione