Connettori di ancoraggio
Miller Shadow™
Miller Shadow™
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Miller Shadow™ Adjustable and Fixed Beam Anchors connect horizontally to a wide range of I and H beam flanges.
Maximum Productivity
The adjustable beam anchor slides smoothly the beam to provide the worker with effortless range of motion.
Firm Grip
The fixed beam anchors work horizontally or vertically: firmly gripping the beam or column to provide a temporary or permanent anchorage attachment.
Wide Range
It connects horizontally to a wide range of beam langes from 3 inches (76 mm) to 24 inches (610 mm) wide and up to 2-1/2 inches (64 mm) thick.Features & Benefits:
- Quick-click adjustment that is easy to use and requires no loose pins
- Available in stainless steel and high-strength bronze construction for longer service life
- Unique positive-locking engagement system for I-beam fall protection safety
- Accommodates both snap-hooks and carabiners for ease of use
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione