Occhiali di sicurezza
Uvex Skyper®
Uvex Skyper
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- PC lens: Uvextreme AF: Ultra-dura HC
- Adjustable temples: molded-in nose and brow
- Available in a very wide range of lens tints
- Economical lens replacement system
- Lifetime frame supports
- Simple but stylish: uni-lens: peripheral protection
- ANSI Z87.1+2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- CA 18:832 - Brazil
- Uvextreme AF coating
- Ultra-dura Hardcoat coating
- Wrap-around lens provides uncompromised peripheral vision and protection
- Adjustable: Duoflex temple length and lens inclination ensures customized fit
- Molded-in nose bridge
- Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- U6 grade -level filtering 99.9% of UVB/UVA protection for far and near UV transmittance
- Available in wide range of lens tints: including SCT (Spectrum Control Technology): including SCT-Orange which filters wavelengths including blue: protecting against light emitted by UV lamps. See Lens Tint Technology brochure
- Easy and economical lens replacement system
- Lifetime frame supports
- Made in USA: (excluding mirrored lens)
- Simple but stylish Uni-lens
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Certificato
Catalogo
Altro
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione