Occhiali di sicurezza
Uvex Seismic® Readers
Uvex Seismic Readers
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- PC lens: Uvextra® AF
- Face cushioning: padded temple tips: flexible nose pads: adjustable headband is available
- Available in wide range of lens tints. Subframe and headband are flame-resistant and latex free
- Replaceable subframe: detachable headband available
- Sealed style frame
- ANSI Z87.1+ 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard (with sub frame)
- Uvextra AF coating
- Replaceable: flame-resistant: cushion-lined subframe
- Face cushioning and padded temple tips
- Soft: flexible nose pads reduce slippage
- Adjustable: flame-resistant headband available
- Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- U6 grade –level filtering 99.9% UVB/UVA protection
- Cushion-lined subframe is replaceable
- Headband is available
- Uvex Seismic non-readers available
- 3/4 Frame
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Opuscolo
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione