Occhiali di sicurezza
Uvex Hypershock®
100% dielettrico: 100% stile
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Polycarbonate Lens, available in HydroShield® Anti-Fog and Uvextreme® Anti-Fog coatings
- Soft, molded nosepiece and temple inserts
- Available in various lens tints including specialized mirrors, polarized and photochromic lenses
- Ideal for indoor/outdoor use, and is 100% dielectric
- Full-frame: sporty
- ANSI Z87.1
- HydroShield® Anti-Fog coating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
- Uvextreme® Plus Anti-Fog coating for 10X longer anti-fog and 2X scratch resistance
- Available in Photochromic coating and Polarized lenses
- Lightweight, wraparound frame provides superior fit, coverage, side protection and peripheral vision
- Soft, molded inserts along the temple offer comfortable and secure fit
- Integrated hinge mechanisms with dual cam action
- Available in 3 frame colors
- Certified to meet ANSI
- 100% dielectric
- SCT U6 grade -level filtering 99.9% of UVB/UVA protection for far and near UV transmittance
- Available in wide range of lens tints to address the needs of virtually any work environment
- Ideal for indoor/outdoor environments including hot, humid conditions
- Full-frame: Sporty
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Opuscolo
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione