Occhiali di sicurezza
Uvex Avatar™
Uvex Avatar
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- PC Lens: HYDROSHIELD® AF and Hardcoat
- Ratchet: wire-core, adjustable temples, flexible nose, MMT
- Indirect venting system: soft brow frame with MMT
- Available in four modern frame colors and five lens tints
- ¾ frame: contemporary stylish fit for high performance
- See Uvex Avatar™ OTG over-the-glass spectacle for Rx needs
- Problem – Extended exposure to high energy, visible blue-violet light (380nm – 450nm) can cause eye fatigue, headaches, mood changes and sleep rhythm disturbances such as insomnia. The sources of this exposure are the sun, computers and handheld devices, and LED lighting.
- Solution – Safety glasses which absorb the majority of blue light without impacting the visible light range (color perception). Avatar Blue Light blocking safety glasses offer 59% absorption of high energy blue light from 380nm – 450nm per ANSI, while maintaining an VLT (visible light transmission) of 88% on average. In addition, these lenses provide 99.9% protection from UV light.
- ANSI Z87.1+ - 2020; CSA Z94.3
- Hydroshield Anti-fog for 90X longer than the majority of other anti-fog products and 2X the scratch resistance than our next best anti-fog coating
- Hardcoat
- Built with MMT providing a high level of adjustability
- 9-base wrap-around lens provides uncompromised peripheral vision and protection
- Ratchet lens: angle-adjustable temple length and lens inclination of 15 degrees
- Soft: wire-core temples to customize to any facial profile
- Flexible nose pads to fit any nasal profile and reduce slippage
- Soft brow frame with indirect venting
- Frames available in a variety of colors
- Certified to meet ANSI+ and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- “U6” grade -level filtering >99.9% of UVB/UVA protection for far and near UV transmittance
- Available in 4 frame colors and 5 lens tints
- Patent Pending Indirect Venting
- MMT provides unique comfort and customizability
- ¾ frame, high performance, contemporary, stylish
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Opuscolo
Certificato
Altro
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione