Stivali dielettrici
Electrigrip™ Dielectric Boots
Combination work and dielectric boots for primary protection from the risk of electric shock, Electrigrip boots provide exceptional traction along with remarkable comfort and safety assurance.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
.
Electrigrip dielectric boots are offered in both Standard and Thermal models. The thermal model includes a thicker lining to keep feet warm and protected in cold and wet conditions. Additionally, the flexible rubber outsole on the thermal model includes omni-directional hexagons that provide an aggressive grip in slick areas for superb traction on wet or icy metal surfaces.
.
Sizes:
- 15” Height
- Whole sizes, 5-16
.
Certifications:
- ASTM F2413-18 (M I/75 C/75 PR)
- ASTM F1117 – Full boot tested to 20 kV
- CSA Z195-14 (R2019) compliant
- ASTM F2621 – Arc Flash tested to 40 cal/cm2
Features and Benefits:
- RFID Tag: Every boot is supplied with an RFID tag which is marked with a unique serial number. RFID tags allow for easy and efficient recording of assets, as well as the tracking of usage and compliance with testing requirements.
- Pull-on Handles: For quick donning.
- Reflective Stripe: Provides enhanced visibility for added user safety.
- High-Vis Color: For quick recognition and added visibility.
- Heel Kick-off Ledge: For easy removal.
- Protective toe cap: Built-in composite safety toe cap.
- Puncture Resistant Sole: Reduces the possibility of damage or injury from nails, sharp metal, or other objects that could penetrate the sole.
- Integrated Shank: Wide supportive fiberglass shank distributes body weight evenly and reduces stress on back, legs, and feet.
- Superior Outsole Traction: Designed to shed mud and debris and prevent slips and falls on uneven ground, loose sand and dirt, wet grass, and slick mud.
- Replaceable Insoles: With arch support to help reduce fatigue and a shock absorbing heel pad, the replaceable insoles provide both cushioning and stability. With engineered high heat and cold resistance, users will appreciate the comfort provided in the toughest weather conditions.
- Raised Heel with ladder grips for additional traction and stability.
- Hand layered premium vulcanized rubber.
- Quick drying SBR foam lining that is lightweight and helps feet stay dry and healthy.
- Not currently available in Europe
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Opuscolo
Certificato
Altro
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione