Torque Transducers
Model 1754
Non-contact amplified rotary torque sensor. 500 Nm to 2,000 Nm capacity range. < 0.25 accuracy. ±0.15 % rated output non-linearity
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Model 1754 series square drive non-contact amplified rotary torque transducers are suitable for laboratory applications as well as industrial environments because of their compact size and multiple mounting options. The contactless transmission of supply voltage and measuring signal enables continuous operation with low maintenance.
Features
- Non-contact amplified rotary torque sensor
- 500 Nm to 2,000 Nm capacity range
- 0.25 accuracy
- ±0.15 % rated output non-linearity
- ± 5 V output ̵1: standard
- Built-in instrumentation amplifier (high level voltage output)
- Speed sensor or angle encoder option
- Compact size
- Custom options available
Data Sheet
Manuals and Guides
Brochure
Others
Please sign in to view part numbers available for purchase based on your account Sign In