Torque Transducers
Model 1700
Non-contact amplified rotary torque transducer. 0.02 Nm to 1500 Nm capacity range. 0.25% accuracy. Built-in instrumentation amplifier.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Model 1700 series non-contact amplified rotary torque transducers are suitable for laboratory applications as well as industrial environments because of their compact size and multiple mounting options. The contactless transmission of supply voltage and measuring signal enables continuous operation with low maintenance.
Features
- Non-contact amplified rotary torque transducer
- 0.02 Nm to 1500 Nm capacity range
- 0.25% accuracy
- Built-in instrumentation amplifier (± 10 V output ̵1: standard)
- Speed sensor or angle encoder option
- Compact size
- Custom options available
- Contactless
- Wide application range
Data Sheet
Manuals and Guides
Brochure
Others
Please sign in to view part numbers available for purchase based on your account Sign In