/content/sps/gb/en/search-results.html

    Load Cells

    Model 3108 Series

    Tension/compression pancake load cells. 5 lb & 10 lb capacities. Barometrically compensated construction.

    Overview

    Honeywell's cost-effective, general purpose, carbon steel, pancake load cells offer a compact design that features exceptional structural capability to withstand extraneous loads, such as torque, bending movements and side loads combined with a high degree of accuracy for general purpose applications.

    Designed to measure tension/compression, these load cells have enhanced accuracies up to 0.07 % and have measurement ranges from 5 lb up to 100,000 lb. Fatigue-resistant and fatigue-rated models for use with applications with extremely high cycle counts are available. Need special modifications or a custom design? Call us to discuss your requirements.

    Features
    • 5 lb to 10 lb range
    • 0.05 % accuracy
    • Low sensitivity to extraneous loads
    • Low deflection
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    application/pdf 519.98 KB
    7/17/2021
    519.98 KB
    Model 3108 Pancake Load Cell Datasheet
    application/pdf 233.67 KB
    7/17/2021
    233.67 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    7/17/2021
    1.25 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 3108 Outline Drawing
    application/pdf 65.27 KB
    7/17/2021
    65.27 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 3108 Bottom View
    image/png 156.06 KB
    7/17/2021
    156.06 KB
    Model 3108 Side View
    image/png 81.01 KB
    7/17/2021
    81.01 KB
    Model 3108 Front View
    image/png 94.25 KB
    7/17/2021
    94.25 KB
    Name
    Description
    File Size
    Date
    Size
    Model 3108 Bottom View
    image/png 156.06 KB
    7/17/2021
    156.06 KB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Model 3108 Outline Drawing
    application/pdf 65.27 KB
    7/17/2021
    65.27 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 519.98 KB
    7/17/2021
    519.98 KB
    Model 3108 Pancake Load Cell Datasheet
    application/pdf 233.67 KB
    7/17/2021
    233.67 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    7/17/2021
    1.25 MB
    Model 3108 Side View
    image/png 81.01 KB
    7/17/2021
    81.01 KB
    Model 3108 Front View
    image/png 94.25 KB
    7/17/2021
    94.25 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    519.98 KB
    7/17/2021
    Model 3108 Pancake Load Cell Datasheet
    233.67 KB
    7/17/2021
    Load Cell Range Guide
    1.25 MB
    7/17/2021
    Model 3108 Outline Drawing
    65.27 KB
    7/17/2021
    Redefining Road Rail & Rugged Applications
    28.35 MB
    12/20/2022
    Model 3108 Bottom View
    156.06 KB
    7/17/2021
    Model 3108 Side View
    81.01 KB
    7/17/2021
    Model 3108 Front View
    94.25 KB
    7/17/2021
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list