Accelerometers
Model VM110
Handheld Battery Operated Vibration Meter Kit with LCD Display and Built-In Accelerometer. 2 g, 20 g, 200 g.. Measures peak values.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Model VM110 vibration meter is a battery-powered, portable instrument designed to accept any MA series accelerometer to enable vibration measurements to be taken. The meter is capable of providing RMS and peak measurements of acceleration, velocity, and displacement. A switch for filtering high frequencies is provided. Both dc and ac output via a D-type socket are available for logging or for further signal analysis. Model VM110 measures peak values.
Features
- Hand held
- LCD display
- Battery powered
- Velocity and displacement output
- ac or dc output
- Designed to work with constant current accelerometers
- Low pass filter reduces wide-band noises
Data Sheet
Brochure
Please sign in to view part numbers available for purchase based on your account Sign In