/content/sps/gb/en/search-results.html

    thermistors

    128 Series Thermistor

    Matched mini glass probe. -60 °C to 300 °C [-76 °F to 572 °F].

    Overview

    128 Series Thermistors are designed for use as precision sensing elements where curve-matched interchangeability is required for precise temperature control and precision temperature indication. These highly reliable products consist of a matched pair of hermetically sealed thermistors and may be selected to tolerances only limited to the system’s capability available to test them. Also available in a matched large glass probe configuration (129 Series).

    • Dissipation constant in still air: 2,1 mW/°C
    • Time constant in air: 10.0 s
    • Nominal resistance at [25 °F to 77 °F]: 2,000 Ohm, 15,000 Ohm
    • Maximum diameter: 3,05 mm [0.120 in]
    • Termination material: dumet
    • Lead length: 31,8 mm [1.25 in]
    Specifications
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    293.8 KB
    8/13/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    11.68 MB
    10/1/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Solutions for Hematology Analyzers
    2.26 MB
    8/14/2025
    Solutions for Molecular Diagnostics
    2.61 MB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    128-105NDP-Q02
    THERMAL-THERMISTORS GLASS BEADPROB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-128-series-ciid-161277
    128-105NDP-Q02
    THERMAL-THERMISTORS GLASS BEADPROB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-128-series-ciid-161277
    128-153FDE-Q01
    128 Series, matched mini glass probe, 15,000 Ohm resistance, ±3.0% tolerance, 2585 BETA = 3669
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-128-series-ciid-161277
    128-153FDE-Q01
    128 Series, matched mini glass probe, 15,000 Ohm resistance, ±3.0% tolerance, 2585 BETA = 3669
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-128-series-ciid-161277
    128-253XLU-Q01
    THERMAL-THERMISTORS GLASS BEADPROB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-128-series-ciid-161277
    128-253XLU-Q01
    THERMAL-THERMISTORS GLASS BEADPROB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-128-series-ciid-161277
    128-253XTW-Q01
    THERMAL-THERMISTORS GLASS BEADPROB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-128-series-ciid-161277
    128-253XTW-Q01
    THERMAL-THERMISTORS GLASS BEADPROB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-128-series-ciid-161277
    128-402VLD-Q03
    THERMAL-THERMISTORS GLASS BEADPROB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-128-series-ciid-161277
    128-402VLD-Q03
    THERMAL-THERMISTORS GLASS BEADPROB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-128-series-ciid-161277
    128-502EAJ-Q01
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-128-series-ciid-161277
    128-502EAJ-Q01
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-128-series-ciid-161277