/content/sps/gb/en/search-results.html

    thermistors

    121 Series Thermistor

    Standard glass probe. -60 °C to 300 °C [-76 °F to 572 °F].

    Overview

    121 Series Thermistors are shock resistant, rugged, glass-encapsulated units that are often suited for immersion in fluid and convenient for mounting in air sensor assemblies. Also available in a mini glass probe configuration (120 Series).

    • Dissipation constant in still air: 1,0 mW/°C
    • Time constant in air: 22.0 s
    • Nominal resistance at [25 °F to 77 °F]: 2,000 Ohm, 5,000 Ohm, 10,000 Ohm, 50,000 Ohm, 100,000 Ohm, 1,000,000 Ohm
    • Maximum diameter: 2,54 mm [0.10 in]
    • Termination material: dumet
    • Lead length: 50,8 mm [2.00 in]
    Specifications
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    293.8 KB
    8/13/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Construction Vehicles
    984.29 KB
    8/21/2025
    Solutions for Hematology Analyzers
    2.26 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Solutions for Molecular Diagnostics
    2.61 MB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    113-572EAH-H01
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    113-572EAH-H01
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    121-102EAC-Q01
    THERMAL-THERMISTORS GLASS BEADPROB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    121-102EAC-Q01
    THERMAL-THERMISTORS GLASS BEADPROB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    121-102EAJ-Q01
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    121-102EAJ-Q01
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    121-103FAC-Q01
    TEMPERATURE PROBE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    121-103FAC-Q01
    TEMPERATURE PROBE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    121-103FAC-Q02
    THERMAL-THERMISTORS GLASS BEADPROB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    121-103FAC-Q02
    THERMAL-THERMISTORS GLASS BEADPROB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    121-103FAD-S02
    TEMPERATURE PROBE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    121-103FAD-S02
    TEMPERATURE PROBE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    121-103FAD-S03
    THERMAL-THERMISTORS GLASS BEADPROB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    121-103FAD-S03
    THERMAL-THERMISTORS GLASS BEADPROB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    121-103FAF-Q01
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    121-103FAF-Q01
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    121-103FAJ-Q01
    121 Series, standard glass probe, 10,000 Ohm resistance, ±20.0% tolerance, 2585 BETA = 3669
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    121-103FAJ-Q01
    121 Series, standard glass probe, 10,000 Ohm resistance, ±20.0% tolerance, 2585 BETA = 3669
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    121-104KAF-Q01
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    121-104KAF-Q01
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228