systevo legacy
72569Z4 Connection Board for Corridor Lamps
72569Z4 is a connection board for the corridor lamp, supplied for corridor lamps in the CL 13x and CL 14x ranges to provide the wiring connections.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72569Z4
Connection board for corridor lamp CL13x/14x.
Features
- Color
- White (RAL9016)
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- For Corridor Lamps CL13x/14x
Dimensions & Weight
- Dimensions
- W: 158 mm H: 110 mm D: 35 mm
Others
- Industry
- Healthcare
Features
- Color
- White (RAL9016)
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- For Corridor Lamps CL13x/14x
Dimensions & Weight
- Dimensions
- W: 158 mm H: 110 mm D: 35 mm
Others
- Industry
- Healthcare
- Color : White (RAL9016)
- Material : PC + ABS-FR
- Industry : Healthcare
- For Use With : For Corridor Lamps CL13x/14x
- Dimensions : W: 158 mm H: 110 mm D: 35 mm
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In