/content/sps/gb/en/search-results.html

    systevo legacy

    72557C3 Name Plate with Corridor Lamp CL 430A

    Sign element with integrated room signal lamp in LED technology for architectural standards at a high level, 210 mm high.

    Overview

    This product is no longer available

    Part Number: 72557C3

    Product not available anymore.

    Sign element with integrated room signal lamp in LED technology for architectural standards at a high level, 210 mm high. With write-on insert.AArticle comprised of:

    • aluminium profile
    • Painted in silver, similar to RAL 9006
    • Prescribed cover plate made of anti-reflective Plexiglas
    • LED signal fields red, green, white
    Accessories

    72557ZJ - Vacuum lifter for replacing the film inserts.

    72557Z1 - Paper for name plates CL 400.

    Specifications

    Features

    • Coating Type
      • Anti-Reflective
    • Features & Benefits
      • Article Comprised of: Aluminium Profile
      • LED Signal Field Red, Green and White
      • Prescribed Cover Plate Made of Anti-Reflective Plexiglas
      • Sign Element with Integrated Room Signal Lamp in LED Technology for Architectural Standards at a High Level 210 mm High
      • With Write-On Insert
    • Color
      • Silver (RAL9006)

    Material Specifications

    • Material
      • Aluminum
      • Plexiglass

    Dimensions & Weight

    • Dimensions
      • W: 160 mm H: 210 mm D: 18 mm

    Others

    • Industry
      • Healthcare

    Features

    • Coating Type
      • Anti-Reflective
    • Features & Benefits
      • Article Comprised of: Aluminium Profile
      • LED Signal Field Red, Green and White
      • Prescribed Cover Plate Made of Anti-Reflective Plexiglas
      • Sign Element with Integrated Room Signal Lamp in LED Technology for Architectural Standards at a High Level 210 mm High
      • With Write-On Insert
    • Color
      • Silver (RAL9006)

    Material Specifications

    • Material
      • Aluminum
      • Plexiglass

    Dimensions & Weight

    • Dimensions
      • W: 160 mm H: 210 mm D: 18 mm

    Others

    • Industry
      • Healthcare
    • Coating Type : Anti-Reflective
    • Material : Aluminum|Plexiglass
    • Industry : Healthcare
    • Features & Benefits : Article Comprised of: Aluminium Profile|LED Signal Field Red, Green and White|Prescribed Cover Plate Made of Anti-Reflective Plexiglas|Sign Element with Integrated Room Signal Lamp in LED Technology for Architectural Standards at a High Level 210 mm High|With Write-On Insert
    • Dimensions : W: 160 mm H: 210 mm D: 18 mm
    • Color : Silver (RAL9006)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    72557C3
    Name plate with corridor lamp CL 430A (redgreenwhite)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72557b-3xxxx-gepe-sf3c-01
    72557C3
    Name plate with corridor lamp CL 430A (redgreenwhite)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72557b-3xxxx-gepe-sf3c-01