/content/sps/gb/en/search-results.html

    systevo legacy

    72557BJ Name Plate with Corridor Lamp CL 420J

    Sign element with integrated room signal lamp in LED technology and limitation elements top/bottom in order to prevent removal of the Plexiglas cover plate.

    Overview

    This product is no longer available

    Part Number: 72557BJ

    Product not available anymore.

    Sign element with integrated room signal lamp in LED technology and limitation elements top/bottom in order to prevent removal of the Plexiglas cover plate. Therefore prepared for use in forensic facilities.

    Article made of:
    • Aluminium profile
    • Pre-bent cover plate made of non-reflective Plexiglas
    • Limiting element up/down
    • LED signal fields red, green
    Accessories

    72557ZJ - Vacuum lifter for replacing the film inserts.

    72557Z1 - Paper for name plates CL 400.

    Specifications

    Features

    • Coating Type
      • Anti-Reflective
    • Features & Benefits
      • Article Made of: Aluminium Profile
      • LED Signal Field Red and Green
      • Limiting Element Up/Down
      • Pre-Bent Cover Plate Made of Non-Reflective Plexiglas
      • Sign Element with Integrated Room Signal Lamp in LED Technology and Limitation Elements Top/Bottom in Order to Prevent Removal of the Plexiglas Cover Plate
      • Therefore Prepared for Use in Forensic Facilities
    • Color
      • Silver (RAL9006)

    Material Specifications

    • Material
      • Aluminum
      • Plexiglass

    Dimensions & Weight

    • Dimensions
      • W: 160 mm H: 160 mm D: 18 mm

    Others

    • Industry
      • Healthcare

    Features

    • Coating Type
      • Anti-Reflective
    • Features & Benefits
      • Article Made of: Aluminium Profile
      • LED Signal Field Red and Green
      • Limiting Element Up/Down
      • Pre-Bent Cover Plate Made of Non-Reflective Plexiglas
      • Sign Element with Integrated Room Signal Lamp in LED Technology and Limitation Elements Top/Bottom in Order to Prevent Removal of the Plexiglas Cover Plate
      • Therefore Prepared for Use in Forensic Facilities
    • Color
      • Silver (RAL9006)

    Material Specifications

    • Material
      • Aluminum
      • Plexiglass

    Dimensions & Weight

    • Dimensions
      • W: 160 mm H: 160 mm D: 18 mm

    Others

    • Industry
      • Healthcare
    • Coating Type : Anti-Reflective
    • Material : Aluminum|Plexiglass
    • Industry : Healthcare
    • Features & Benefits : Article Made of: Aluminium Profile|LED Signal Field Red and Green|Limiting Element Up/Down|Pre-Bent Cover Plate Made of Non-Reflective Plexiglas|Sign Element with Integrated Room Signal Lamp in LED Technology and Limitation Elements Top/Bottom in Order to Prevent Removal of the Plexiglas Cover Plate|Therefore Prepared for Use in Forensic Facilities
    • Dimensions : W: 160 mm H: 160 mm D: 18 mm
    • Color : Silver (RAL9006)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    72557BJ
    Name plate with corridor lamp CL 420J (redgreen)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72557b-jxxxx-gepe-sf3c-03
    72557BJ
    Name plate with corridor lamp CL 420J (redgreen)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72557b-jxxxx-gepe-sf3c-03