systevo legacy
72557B1 Name Plate with Corridor Lamp CL 420
Sign element with integrated room signal lamp in LED technology for architectural standards at a high level, 160 mm high.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72557B1
Product not available anymore.
Sign element with integrated room signal lamp in LED technology for architectural standards at a high level, 160 mm high. With write-on insert.Article comprised of:
- aluminium profile
- Painted in silver, similar to RAL 9006
- Prescribed cover plate made of anti-reflective Plexiglas
- LED signal field red, green
Accessories
72557ZJ - Vacuum lifter for replacing the film inserts.
72557Z1 - Paper for name plates CL 400.
Features
- Color
- Silver (RAL9006)
- Features & Benefits
- Article Comprised of: Aluminium Profile
- LED Signal Field Red and Green
- Prescribed Cover Plate Made of Anti-Reflective Plexiglas
- Sign Element with Integrated Room Signal Lamp in LED Technology for Architectural Standards at a High Level 160 mm High
- With Write-On Insert
- Coating Type
- Anti-Reflective
Dimensions & Weight
- Dimensions
- W: 160 mm H: 160 mm D: 18 mm
Material Specifications
- Material
- Aluminum
- Plexiglass
Others
- Industry
- Healthcare
Features
- Color
- Silver (RAL9006)
- Features & Benefits
- Article Comprised of: Aluminium Profile
- LED Signal Field Red and Green
- Prescribed Cover Plate Made of Anti-Reflective Plexiglas
- Sign Element with Integrated Room Signal Lamp in LED Technology for Architectural Standards at a High Level 160 mm High
- With Write-On Insert
- Coating Type
- Anti-Reflective
Dimensions & Weight
- Dimensions
- W: 160 mm H: 160 mm D: 18 mm
Material Specifications
- Material
- Aluminum
- Plexiglass
Others
- Industry
- Healthcare
- Color : Silver (RAL9006)
- Features & Benefits : Article Comprised of: Aluminium Profile|LED Signal Field Red and Green|Prescribed Cover Plate Made of Anti-Reflective Plexiglas|Sign Element with Integrated Room Signal Lamp in LED Technology for Architectural Standards at a High Level 160 mm High|With Write-On Insert
- Coating Type : Anti-Reflective
- Dimensions : W: 160 mm H: 160 mm D: 18 mm
- Material : Aluminum|Plexiglass
- Industry : Healthcare
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In