/content/sps/gb/en/search-results.html

    Computer & Workstation Configuration

    Systevo Control centre (24 VDC)

    Control center for the configuration, display, operation and logging for Systevo Call Ackermann, equipped with system release V11, incl. the system license of the operation of max. 200 rooms.

    Overview

    This product is no longer available

    Part Number: 72662D

    Product not available anymore. We recommend using the Systevo Workstation 765M440 with System-Release 12.

    Control center for the configuration, display, operation and logging for Systevo Call Ackermann, equipped with system release V11, incl. the system license of the operation of max. 200 rooms. Additional system licenses required depending on the system functions/size.Optionally as an interface to third-party systems, such as DECT system, fire detection system. Comprised of a high-quality system processor with SSD and interfaces (RS232, USB, LAN).

    Equipping of the user software with system release V11:
    • Configuration tool Systevo Call Ackermann
    • Allocation to room configuration (license: max. 200 room)
    • Definition of functions/parameters of the call system in accordance with DIN VDE 0834-1: 2016-06
    • Set-up of the call types, call type groups, call type upgrades
    • Set-up of the VoIP/SIP channel for mobile call querying via DECT/WIFI (separate license/SIP license required)
    • Configuration of input/output events for controlling external systems: Light/blind/TV
    • Setting of radio and TV channel
    • System management tools, database management system
    • Network functions for system accesses
    • Freely configurable services (interconnection)
    • Allocation of timed services
    • Selection of call type groups for services
    • Configuration of the volume of the acoustic call forwarding (day/night)
    • Definition of target-oriented forwarding between stations (call types)
    • Freely configurable announcement functions
    • Selection of destinations for announcements
    • Fault monitoring and reporting (in accordance with DIN VDE 0834-1: 2016-06)
    • Access control via user ID (if required)
    • Output of the data on a printer
    Optional:
    • Message transmission to a wireless messaging system (e.g. WIFI-/DECT system)
    • Freely configurable recipient addresses for messages from groups of the call system
    • Definition of the display format for the messages to be transmitted
    • Set-up of various services (e.g. day, night service)
    • Allocation of repetition times, acoustic call tones, etc.
    Features
    Minimum equipment:
    • Mini control center
    • Mainboard with Quad-Core µP J19xx, 2 GHz or equivalent, min. 4 GB RAM
    • 1* Solid-State HDD (SSD) min. 128 GB
    • Power supply: 24 V DC, 1.5 A
    • 3* RS232, 1* parallel, USB, VGA/HDMI
    • 2* LAN Ethernet (min. 10/100 MBit)
    • Hardened operating system Windows 10 IoT Entry
    • Software for configuration
    • Software for Systevo Call Ackermann
    • Continuous operation: 24/7
    Additional information

    EN 55022/55024/61000-3/60950-1.

    2004/108/EC, 2006/95/EC, 2005/32/EC.

    2003/95/EC, Regulation (EC)1275/2008.

    Specifications

    Others

    • Storage Temperature
      • 0 °C ... 50 °C
    • Weight (kg)
      • approx. 3,2 kg kilogram
    • Dimensions
      • W: 254 mm H: 88 mm D: 220 mm
      • W:240 mm H: 20 mm D: 220 mm wall bracket
    • Air humidity
      • < 20 %
    • Operating voltage (A)
      • 24 V DC
    • Ambient Temperature
      • 10 °C ... 35 °C

    Others

    • Storage Temperature
      • 0 °C ... 50 °C
    • Weight (kg)
      • approx. 3,2 kg kilogram
    • Dimensions
      • W: 254 mm H: 88 mm D: 220 mm
      • W:240 mm H: 20 mm D: 220 mm wall bracket
    • Air humidity
      • < 20 %
    • Operating voltage (A)
      • 24 V DC
    • Ambient Temperature
      • 10 °C ... 35 °C
    • Storage Temperature : 0 °C ... 50 °C
    • Weight (kg) : approx. 3,2 kg kilogram
    • Dimensions : W: 254 mm H: 88 mm D: 220 mm|W:240 mm H: 20 mm D: 220 mm wall bracket
    • Air humidity : < 20 %
    • Operating voltage (A) : 24 V DC
    • Ambient Temperature : 10 °C ... 35 °C
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Systevo control centre (24 VDC)
    application/pdf 34.2 KB
    11/4/2022
    34.2 KB
    Name
    Description
    File Size
    Date
    Size
    Systevo control centre (24 VDC)
    application/pdf 34.2 KB
    11/4/2022
    34.2 KB
    Name
    Description
    File Size
    Date
    Size
    Systevo control centre (24 VDC)
    34.2 KB
    11/4/2022
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list