software licenses
79SW456 Wireless Extension License for STIP/SCVIP
License for 10 Systevo Touch IP or Systevo Care View IP for using the integrated wireless hardware (RFID, WiFi).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 79SW456
License for 10 Systevo Touch IP or Systevo Care View IP for using the integrated wireless hardware (RFID, WiFi).
Can be used To enable IP+ working mode for Databus based systems (ex. those using STIP connection board 79CM307Z1), allowing value added features on top (e.g. care plan interfacing, SIP telephony, ...)
The feature is assigned to the Systevo Touch IP and Systevo Care View IP during the configuration of the care communication system.
Use in conjunction with the System Release version V12.10 or higher and as of firmware 12.10 of the central control units.
The license is activated/managed by the system workstation/server.
Features
License per 10 devices for the following functions:
- Activation of all wireless interfaces (WiFi, RFID)
Additional information
Usage of the license in conjunction with the items 765M440, 765M450 and 83MM450 from System Release V12.10
Note: Wireless is not intended to provide Nurse Call over WiFi, but added features over existing Databus Nurse Call
Overview
- Brand
- Honeywell
- Product Type
- Wireless Extension License for STIP/SCVIP (10 Dev. )
Material Specifications
- Version
- V12. 10
Features
- License Support
- 10 Systevo Touch IP
- Functions
- The Feature is Assigned to The Systevo Touch IP and Systevo Care View IP During The Configuration of The Care Communication System
Technical Specifications
- Firmware
- V12. 10
Applications & Compatibility
- Compatibility
- Usage of The License in Conjunction with The Items 765M440 or 765M450 or 83MM450 From System Release V12. 10 Note: Wireless is Not Intended to Provide Nurse Call Over Wifi But Added Features Over Existing Databus Nurse Call
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
- Product Type
- Wireless Extension License for STIP/SCVIP (10 Dev. )
Material Specifications
- Version
- V12. 10
Features
- License Support
- 10 Systevo Touch IP
- Functions
- The Feature is Assigned to The Systevo Touch IP and Systevo Care View IP During The Configuration of The Care Communication System
Technical Specifications
- Firmware
- V12. 10
Applications & Compatibility
- Compatibility
- Usage of The License in Conjunction with The Items 765M440 or 765M450 or 83MM450 From System Release V12. 10 Note: Wireless is Not Intended to Provide Nurse Call Over Wifi But Added Features Over Existing Databus Nurse Call
Others
- Industry
- Healthcare
- Brand : Honeywell
- Version : V12. 10
- Product Type : Wireless Extension License for STIP/SCVIP (10 Dev. )
- License Support : 10 Systevo Touch IP
- Industry : Healthcare
- Functions : The Feature is Assigned to The Systevo Touch IP and Systevo Care View IP During The Configuration of The Care Communication System
- Firmware : V12. 10
- Compatibility : Usage of The License in Conjunction with The Items 765M440 or 765M450 or 83MM450 From System Release V12. 10 Note: Wireless is Not Intended to Provide Nurse Call Over Wifi But Added Features Over Existing Databus Nurse Call
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In