/content/sps/gb/en/search-results.html

    software licenses

    79SW455 Duty Room Functions License for STIP (10 Dev.)

    License for up to 10 Systevo Touch IP to activate the extended duty room functions of Systevo Call.

    Overview

    Part Number: 79SW455

    License for up to 10 Systevo Touch IP to activate the extended duty room functions of Systevo Call.
    The available duty room functions are assigned to the Systevo Touch IP room terminal(s) during the configuration of the care communication system.
    Use in conjunction with the System Release version V12.10 or higher and as of firmware 12.10 of the central control units.
    The license is activated/managed by the system workstation/server.

    Features

    License per 10 devices for the following functions:
    - Activation of the extended duty room functions and assignment to a Systevo Touch IP
    - Available functions in data bus mode:
    1) Execution of predefined voice announcements
    2) Buzzer off function for pending calls, call types are configurable on system level

    - Available functions in Hybrid/IP mode:
    1) Execution of predefined voice announcements
    2) Buzzer off function for pending calls, call types are configurable on system level (version 12.06 required)
    3) Intercom to room/bed without pending nurse call
    4) Set/clear bed priority for room/bed (list config.)
    The features duties/zone concentration are available for forwarding of alarms, calls and presences according to the predefined workflows to other wards, zones or services as of system release 12.05 without purchasing this license.

    Additional information

    Usage of the license in conjunction with the items 765M430, 765M440, 765M450 and 83MM450 from System Release V12.10 (for item 765M430 in data bus mode only)
    Not required for Systevo Care View IP (this device includes duty license enabled by default)

    Specifications

    Overview

    • Brand
      • Honeywell
    • Product Type
      • Duty Room Functions License for STIP (10 Dev. )

    Features

    • License Support
      • 10 Systevo Touch IP
    • Functions
      • Activate the Extended Duty Room Functions of Systevo Call

    Applications & Compatibility

    • Compatibility
      • Usage of The License in Conjunction with The Items 765M430 or 765M440 or 765M450 or 83Mm450 From System Release V12. 10 (For Item 765M430 in Data Bus Mode Only) Not Required for Systevo Care View Ip (This Device Includes Duty License Enabled by Default)

    Technical Specifications

    • Firmware
      • V12. 10

    Material Specifications

    • Version
      • V12. 10

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell
    • Product Type
      • Duty Room Functions License for STIP (10 Dev. )

    Features

    • License Support
      • 10 Systevo Touch IP
    • Functions
      • Activate the Extended Duty Room Functions of Systevo Call

    Applications & Compatibility

    • Compatibility
      • Usage of The License in Conjunction with The Items 765M430 or 765M440 or 765M450 or 83Mm450 From System Release V12. 10 (For Item 765M430 in Data Bus Mode Only) Not Required for Systevo Care View Ip (This Device Includes Duty License Enabled by Default)

    Technical Specifications

    • Firmware
      • V12. 10

    Material Specifications

    • Version
      • V12. 10

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • License Support : 10 Systevo Touch IP
    • Compatibility : Usage of The License in Conjunction with The Items 765M430 or 765M440 or 765M450 or 83Mm450 From System Release V12. 10 (For Item 765M430 in Data Bus Mode Only) Not Required for Systevo Care View Ip (This Device Includes Duty License Enabled by Default)
    • Product Type : Duty Room Functions License for STIP (10 Dev. )
    • Functions : Activate the Extended Duty Room Functions of Systevo Call
    • Industry : Healthcare
    • Firmware : V12. 10
    • Version : V12. 10
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    79SW455
    STIP Duty license 10 dev.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-pic-honeywell-license-7
    79SW455
    STIP Duty license 10 dev.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-pic-honeywell-license-7