/content/sps/gb/en/search-results.html

    corridor components

    72515Z1 Labeling Set for Zone Indicator Lamp, 35 mm

    Adhesive labeling set with numbers and letters up to a height of 35 mm.

    Overview

    Part Number: 72515Z1

    Adhesive labeling set with numbers and letters up to a height of 35 mm. It includes digits 0-9 as well as the letters EG, OG, DG. Direction arrows and symbols for telephone and fire.

    Additional information

    Contains 2 sets each.

    Specifications

    Features

    • Includes
      • It Includes Digits 0-9 as well as The Letters 'EG' 'OG' 'DG'. Direction Arrows and Symbols for Telephone and Fire
    • Packing unit
      • 2 Sets Each

    Technical Specifications

    • Technical Data
      • Adhesive Labeling Set with Numbers and Letters up to a Height of 35 mm

    Dimensions & Weight

    • Hight (mm)
      • 35

    Others

    • Industry
      • Healthcare

    Features

    • Includes
      • It Includes Digits 0-9 as well as The Letters 'EG' 'OG' 'DG'. Direction Arrows and Symbols for Telephone and Fire
    • Packing unit
      • 2 Sets Each

    Technical Specifications

    • Technical Data
      • Adhesive Labeling Set with Numbers and Letters up to a Height of 35 mm

    Dimensions & Weight

    • Hight (mm)
      • 35

    Others

    • Industry
      • Healthcare
    • Includes : It Includes Digits 0-9 as well as The Letters 'EG' 'OG' 'DG'. Direction Arrows and Symbols for Telephone and Fire
    • Technical Data : Adhesive Labeling Set with Numbers and Letters up to a Height of 35 mm
    • Packing unit : 2 Sets Each
    • Hight (mm) : 35
    • Industry : Healthcare
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    72515A3
    1 zone indicator lamp (2 lamp sec.)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00
    72515A3
    1 zone indicator lamp (2 lamp sec.)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00
    72515A8
    Zone indicator lamp with 1 neutral lamp cover
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00
    72515A8
    Zone indicator lamp with 1 neutral lamp cover
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00
    72515B7
    2 zone indic lamps (2 sec.)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00
    72515B7
    2 zone indic lamps (2 sec.)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00
    72515C1
    3 zone indic. lamps (1 sec.)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00
    72515C1
    3 zone indic. lamps (1 sec.)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00
    72515C4
    3 zone indic. lamps (1 sec.)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00
    72515C4
    3 zone indic. lamps (1 sec.)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00
    72515C7
    3 zone indic. lamps (1 sec.)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00
    72515C7
    3 zone indic. lamps (1 sec.)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00
    72515C8
    3 zone indic. lamps (2 sec.)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00
    72515C8
    3 zone indic. lamps (2 sec.)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00
    72515D1
    4 zone indic. lamps (1 sec.)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00
    72515D1
    4 zone indic. lamps (1 sec.)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00
    72515D4
    4 zone indic. lamps (1 sec.)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00
    72515D4
    4 zone indic. lamps (1 sec.)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00
    72515D7
    4 zone indic. lamps (2 sec.)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00
    72515D7
    4 zone indic. lamps (2 sec.)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc72515z1-xxxx-xxxx-tg4c-00