/content/sps/gb/en/search-results.html

    computer and workstation configuration

    765M44D Keyboard for Systevo Workstation

    Keyboard for system workstation/server with USB connection.

    Overview

    Part Number: 765M44D

    Keyboard for system workstation/server with USB connection.

    Version in a modern, flat design with soft, quiet and abrasion-resistant keys. Universal and reliable as well as optimized for professional use.

    Minimum equipment:
    • Wired keyboard
    • Plug&Play via USB port
    • 3 status LEDs
    Specifications

    Operating Characteristics

    • Air Humidity
      • < 20 %
    • Storage Temperature
      • -20 to 65°C
    • Ambient Temperature
      • 0 to 50°C

    Features

    • Includes
      • 3 Status LEDs
      • Plug & Play via USB Port
      • Wired Keyboard

    Dimensions & Weight

    • Dimensions
      • W: 458 mm H: 205 mm D: 27 mm

    Technical Specifications

    • Connection
      • USB

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 20 %
    • Storage Temperature
      • -20 to 65°C
    • Ambient Temperature
      • 0 to 50°C

    Features

    • Includes
      • 3 Status LEDs
      • Plug & Play via USB Port
      • Wired Keyboard

    Dimensions & Weight

    • Dimensions
      • W: 458 mm H: 205 mm D: 27 mm

    Technical Specifications

    • Connection
      • USB

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Air Humidity : < 20 %
    • Storage Temperature : -20 to 65°C
    • Industry : Healthcare
    • Includes : 3 Status LEDs|Plug & Play via USB Port|Wired Keyboard
    • Dimensions : W: 458 mm H: 205 mm D: 27 mm
    • Connection : USB
    • Brand : Honeywell
    • Ambient Temperature : 0 to 50°C
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    765M44D
    Keyboard Ger for Workst.Server
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-765m44d-keyboard-cherry-kc1000-black
    765M44D
    Keyboard Ger for Workst.Server
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-765m44d-keyboard-cherry-kc1000-black
    765M44E
    Keyboard Esp for Workst.Server
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-765m44d-keyboard-cherry-kc1000-black
    765M44E
    Keyboard Esp for Workst.Server
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-765m44d-keyboard-cherry-kc1000-black
    765M44F
    Keyboard F for Workst.Server
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-765m44d-keyboard-cherry-kc1000-black
    765M44F
    Keyboard F for Workst.Server
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-765m44d-keyboard-cherry-kc1000-black
    88880C4
    Cover plate for pull cord
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-765m44d-keyboard-cherry-kc1000-black
    88880C4
    Cover plate for pull cord
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-765m44d-keyboard-cherry-kc1000-black