components for installation accessories
89371C Electronic Impulse Switch
Electronic power surge relay for bed or room light switch in patient or resident room in accordance with the requirements of IEC 60601-1 and DIN VDE 0834-1: 2016-06.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 89371C
Electronic power surge relay for bed or room light switch in patient or resident room in accordance with the requirements of IEC 60601-1 and DIN VDE 0834-1: 2016-06.Fitted with break contact and normally open contact (trigger) with increased requirements for operating and interference resistance, as well as an potential separation (2xMOPP).
Secure switching properties, even with long control lines and in an environment of electromagnetic fields.
Pulse-shaped control using keys or relays (potential-free) or potential-bound via the supply of the call system (max. 24 V DC).
Fitted with its own internal voltage supply (self-supplying).Prepared for screw-fastening in medical supply units (MSU), the low-noise operation exists.
Features
- Light bulbs / fluorescent lamps up to 1 kW
- Control line: Detachable plug-in terminal (double-pole)
Additional information
IEC 60601-1, 2xMOPP.
DIN VDE 0834-1: 2016-06.
Operating Characteristics
- Air Humidity
- < 20 %
- Storage Temperature
- 0 to 60°C
- Ambient Temperature
- 0 to 50°C
Dimensions & Weight
- Weight (g)
- 60
- Dimensions
- W: 85 mm H: 42 mm D: 32 mm
Electrical Specifications
- Rated voltage (V AC)
- 230
- Power consumption (W)
- 0.75
- Output Voltage
- 24 VDC
Technical Specifications
- Nominal frequency
- 50
- Connection
- 7-Pin for Wires up to 2.5 mm2
Features
- Features & Benefits
- Control Line: Detachable Plug-in Terminal (Double-Pole)
- Light Bulbs / Fluorescent Lamps up to 1 kW
- Color
- Light Gray
Overview
- Brand
- Honeywell
Applications & Compatibility
- Application
- Bed or Room Light Switch in Patient or Resident Room
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 20 %
- Storage Temperature
- 0 to 60°C
- Ambient Temperature
- 0 to 50°C
Dimensions & Weight
- Weight (g)
- 60
- Dimensions
- W: 85 mm H: 42 mm D: 32 mm
Electrical Specifications
- Rated voltage (V AC)
- 230
- Power consumption (W)
- 0.75
- Output Voltage
- 24 VDC
Technical Specifications
- Nominal frequency
- 50
- Connection
- 7-Pin for Wires up to 2.5 mm2
Features
- Features & Benefits
- Control Line: Detachable Plug-in Terminal (Double-Pole)
- Light Bulbs / Fluorescent Lamps up to 1 kW
- Color
- Light Gray
Overview
- Brand
- Honeywell
Applications & Compatibility
- Application
- Bed or Room Light Switch in Patient or Resident Room
Others
- Industry
- Healthcare
- Air Humidity : < 20 %
- Weight (g) : 60
- Storage Temperature : 0 to 60°C
- Rated voltage (V AC) : 230
- Power consumption (W) : 0.75
- Output Voltage : 24 VDC
- Nominal frequency : 50
- Industry : Healthcare
- Features & Benefits : Control Line: Detachable Plug-in Terminal (Double-Pole)|Light Bulbs / Fluorescent Lamps up to 1 kW
- Dimensions : W: 85 mm H: 42 mm D: 32 mm
- Connection : 7-Pin for Wires up to 2.5 mm2
- Color : Light Gray
- Brand : Honeywell
- Application : Bed or Room Light Switch in Patient or Resident Room
- Ambient Temperature : 0 to 50°C
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In