components for installation accessories
73091Z1 MSU Adaptor
MSU-adapter for holding up to 3 room units (e.g. Systevo bed unit/audio switch/call unit) for integration into a medical supply unit.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 73091Z1
MSU-adapter for holding up to 3 room units (e.g. Systevo bed unit/audio switch/call unit) for integration into a medical supply unit.
Use of the adapter to replace the existing BM99 connection support (part no. 74174D1) while retaining the mechanical cut-out in the medical supply unit.
Overview
- Brand
- Honeywell
Material Specifications
- Material
- PC + ABS - FR
Features
- Features & Benefits
- MVE Adapter for Accommodating Up To 3 Room Units (e.g. Systevo Bed Unit/Audio Switch/Call Unit) for Integration Into a Medical Supply Unit
- Use of The Adapter To Replace The Existing Connection Carrier Bm99 (Item 74174D1) While Retaining The Mechanical Cutout In The Medical Supply Unit
- Color
- White
Dimensions & Weight
- Dimensions
- W: 218 mm H: 33 mm
Applications & Compatibility
- Compatibility
- BM99 Connection Carrier 74174D1
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Material Specifications
- Material
- PC + ABS - FR
Features
- Features & Benefits
- MVE Adapter for Accommodating Up To 3 Room Units (e.g. Systevo Bed Unit/Audio Switch/Call Unit) for Integration Into a Medical Supply Unit
- Use of The Adapter To Replace The Existing Connection Carrier Bm99 (Item 74174D1) While Retaining The Mechanical Cutout In The Medical Supply Unit
- Color
- White
Dimensions & Weight
- Dimensions
- W: 218 mm H: 33 mm
Applications & Compatibility
- Compatibility
- BM99 Connection Carrier 74174D1
Others
- Industry
- Healthcare
- Brand : Honeywell
- Material : PC + ABS - FR
- Industry : Healthcare
- Features & Benefits : MVE Adapter for Accommodating Up To 3 Room Units (e.g. Systevo Bed Unit/Audio Switch/Call Unit) for Integration Into a Medical Supply Unit|Use of The Adapter To Replace The Existing Connection Carrier Bm99 (Item 74174D1) While Retaining The Mechanical Cutout In The Medical Supply Unit
- Dimensions : W: 218 mm H: 33 mm
- Compatibility : BM99 Connection Carrier 74174D1
- Color : White
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In