Central Components
Contact interface
Interface unit for connecting the system to an existing light call system and of external systems via potential-free contacts. In the systems, these units also have the purpose of controlling group signal lamps.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part number: 72641A2
Interface unit for connecting the system to an existing light call system and of external systems via potential-free contacts. Depending on the configuration, up to 4 inputs and 4 outputs can be used. In the systems, these units also have the purpose of controlling group signal lamps.
Accessories
72641Z1 Connection board for contact interface
Others
- Dimensions
- W: 110 mm H: 182 mm D: 34 mm
- Material
- PC + ABS - FR
- Color
- white, similar to RAL 9016
- Mounting
- surface mounting or top-hat rail mounting
Others
- Dimensions
- W: 110 mm H: 182 mm D: 34 mm
- Material
- PC + ABS - FR
- Color
- white, similar to RAL 9016
- Mounting
- surface mounting or top-hat rail mounting
- Dimensions : W: 110 mm H: 182 mm D: 34 mm
- Material : PC + ABS - FR
- Color : white, similar to RAL 9016
- Mounting : surface mounting or top-hat rail mounting
Please sign in to view part numbers available for purchase based on your account Sign In