Rugged Handheld
Granit 2105iSR
Granit Ultra SR scanners offer ultra scan performance, ultra durability, and ultra ease of use for premium productivity in rugged scanning applications within arms length.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- Battery Type
- Li-ion Battery
- Scan Distance
- Standard Range (0-1m)
- IP Rating
- IP65 / IP68
- Connectivity
- Bluetooth
- Charging
- Contact Charging
Others
- Battery Type
- Li-ion Battery
- Scan Distance
- Standard Range (0-1m)
- IP Rating
- IP65 / IP68
- Connectivity
- Bluetooth
- Charging
- Contact Charging
- Battery Type : Li-ion Battery
- Scan Distance : Standard Range (0-1m)
- IP Rating : IP65 / IP68
- Connectivity : Bluetooth
- Charging : Contact Charging
Data Sheet
Manuals and Guides
Please sign in to view part numbers available for purchase based on your account Sign In