/content/sps/gb/en/search-results.html
    We’re currently experiencing a service disruption. Our team is actively working to restore functionality as quickly as possible. Thank you for your patience.

    portable detector parts and accessories

    QRAE 3 Accessories

    Versatile Compact wireless monitor for up to four gases

    Overview
    QRAE 3 is a versatile, rugged, one- to four-sensor pumped or diffusion gas monitor that provides continuous exposure monitoring of oxygen (O2), combustibles, and toxic gases, including hydrogen sulfide (H2S), carbon monoxide (CO), sulfur dioxide (SO2) and hydrogen cyanide (HCN) for workers and responders in hazardous environments.The QRAE 3’s wireless communications capability enables access to real-time instrument readings and alarm status (including man-down alarm) from any location for better visibility and faster response. Real-time hazard readings can also be communicated to the ProRAE Guardian Safety System and the EchoView Host Mini-Controller Closed-Loop Wireless System for safety-enhancing wireless monitoring.Features and Benefits:• Real-time gas detector readings and alarm status enabled by state of the art wireless technology• Unmistakable five-way local and remote wireless notification of alarm conditions• Intuitive simple-to-operate two-button user interface• Strong, protective, concussion-proof design• IP-65/67 water- and dust-resistant caseApplication:• CBRNE• Clandestine Labs• Confined Space Entry• Emergency Response• Environmental Cleanups/ Remediation• Exploration• Fire Overhaul• Leak Detection• Plant Shutdown & Turn-Around• Residential Calls• Urban Search & Rescue• Worker Exposure
    Specifications

    Others

    • Industry
      • Energy
      • Government & Public Sector

    Others

    • Industry
      • Energy
      • Government & Public Sector
    • Industry : Energy|Government & Public Sector
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    008-3022-010
    External Water trap filter 25mm without Adapter (pack of 10) for pumped model
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    008-3022-010
    External Water trap filter 25mm without Adapter (pack of 10) for pumped model
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M02-2042-000
    Shoulder strap for QRAE 3 holster case
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M02-2042-000
    Shoulder strap for QRAE 3 holster case
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M02-2047-004
    STAND,QRAE3 TRUCK MOUNT CRADLE,PACK OF 4
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M02-2047-004
    STAND,QRAE3 TRUCK MOUNT CRADLE,PACK OF 4
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M02-3011-000
    Barrier Box for ATEX certified model
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M02-3011-000
    Barrier Box for ATEX certified model
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M02-3024-000
    QRAE 3 holster case with shoulder strap
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M02-3024-000
    QRAE 3 holster case with shoulder strap
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M02-3026-000
    Travel charger for ATEX certified model
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M02-3026-000
    Travel charger for ATEX certified model
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg