/content/sps/fr/fr/search-results.html

    Pressure Transducers

    Model LK

    Digital force indicator. 4 1/2 digit display. ±0.25 % & ±0.30 %FS accuracy. Range of 1 lb to 10,000 lb. Tension/compression. Male thread attachments.

    Aperçu

    The Model LK Digital Force Indicator is a highly portable force measurement device. With its 9 V battery supply and compact size the indicator can easily be carried to remote locations to perform force measurement calibrations. The unit can measure forces in tension and compression over ranges up to 10000 lb. The peak capture feature allows the highest force reading taken to be displayed with the push of a button.

    The remote location of the load sensor minimizes the chance of damage to the electronic body of the gauge. The stainless steel construction of the sensor and the indicator also make them resistant to the occasional mishandling than can occur in the field. Optional handles are available for the load cell and gauge. Each unit has a membrane face with raised buttons and tactile feedback for setup and operation.

    The high, low, and clear buttons are easily accessible on this front membrane. Zero adjustment and zero offset/tare functions are standard on each unit. Calibration and setup parameters are stored on a memory chip to protect from loss even when power is interrupted. Unauthorized set ups and calibrations are also blocked with internal security. Various combinations of the front panel buttons can be de-activated.

    Features
    • Ranges to 10000 lb
    • Tension and compression measurement
    • High and low force capture
    • Zero offset/tare
    • NIST traceable
    • Optional carrying case and panel mounting ring
    • Optional NEMA 4 rating
    • Field selectable engineering units (lb, N, kN, g, kg)
    • Customer recalibration
    Data Sheet
    prénom
    La description
    Taille de fichier
    Date
    Taille
    Model LK Digital Force Indicator Datasheet
    application/pdf 203 KB
    8/2/2021
    203 KB
    Test & MeasurementLoad Accessories Datasheet
    application/pdf 524.05 KB
    8/3/2021
    524.05 KB
    Brochure
    prénom
    La description
    Taille de fichier
    Date
    Taille
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/2/2021
    1.25 MB
    eBook
    prénom
    La description
    Taille de fichier
    Date
    Taille
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Product Photo
    prénom
    La description
    Taille de fichier
    Date
    Taille
    Model LK Product Photo
    application/zip 328.2 KB
    328.2 KB
    Autres
    prénom
    La description
    Taille de fichier
    Date
    Taille
    Model LK Top Angle View
    image/png 81.13 KB
    8/2/2021
    81.13 KB
    Model LK Top View
    image/png 74.77 KB
    8/2/2021
    74.77 KB
    Model LK Bottom View
    image/png 86.74 KB
    8/2/2021
    86.74 KB
    Model LK Front View
    image/png 95.61 KB
    8/2/2021
    95.61 KB
    prénom
    La description
    Taille de fichier
    Date
    Taille
    Model LK Product Photo
    application/zip 328.2 KB
    328.2 KB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Model LK Top Angle View
    image/png 81.13 KB
    8/2/2021
    81.13 KB
    Model LK Digital Force Indicator Datasheet
    application/pdf 203 KB
    8/2/2021
    203 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/2/2021
    1.25 MB
    Test & MeasurementLoad Accessories Datasheet
    application/pdf 524.05 KB
    8/3/2021
    524.05 KB
    Model LK Top View
    image/png 74.77 KB
    8/2/2021
    74.77 KB
    Model LK Bottom View
    image/png 86.74 KB
    8/2/2021
    86.74 KB
    Model LK Front View
    image/png 95.61 KB
    8/2/2021
    95.61 KB
    prénom
    La description
    Taille de fichier
    Date
    Taille
    Model LK Digital Force Indicator Datasheet
    203 KB
    8/2/2021
    Test & MeasurementLoad Accessories Datasheet
    524.05 KB
    8/3/2021
    Load Cell Range Guide
    1.25 MB
    8/2/2021
    Redefining Road Rail & Rugged Applications
    28.35 MB
    12/20/2022
    Model LK Product Photo
    328.2 KB
    Model LK Top Angle View
    81.13 KB
    8/2/2021
    Model LK Top View
    74.77 KB
    8/2/2021
    Model LK Bottom View
    86.74 KB
    8/2/2021
    Model LK Front View
    95.61 KB
    8/2/2021
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list