/content/sps/fr/fr/search-results.html
    Nous travaillons actuellement à l’amélioration de votre expérience. Vous pourriez rencontrer des interruptions temporaires pendant cette période. Nous vous remercions de votre patience et de votre compréhension.

    aerospace proximity sensors

    Compact Aerospace Proximity Switch (CAPS)

    Honeywell Technologies Compact Aerospace Proximity Sensor (CAPS) delivers reliable non-contact position sensing for light-duty aerospace and defense applications, providing aerospace-grade performance without the complexity of higher-rated solutions.

    Aperçu
    Honeywell’s Compact Aerospace Proximity Switch (CAPS) supports light-duty position sensing in aerospace applications. With DO-160 certification, the CAPS product supports commercial aerospace applications in less-than-harsh environments in which higher-rated switches may not be appropriate.

    DO-160 Certified: CAPS meets the common commercial aerospace certification for use in non-harsh environments.

    Environmentally Sealed: Ingress protection from water, dust, and common aerospace fluids.

    MTBF: Minimum 150K Hours in rated environment

    Housing: Stainless Steel

    Non-Contact Sensing: Utilizes non-contact ECKO (eddy current kill oscillator) technology to detect presence of target, regardless of the environmental conditions. Eliminates mechanical failure mechanisms, reducing unplanned maintenance and downtime on field applications.
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
    CAPSCMCAHRA2A-000
    CAPSCMCAHRA2A-000