/content/sps/fr/fr/search-results.html

    software licenses

    Extension license for Crisis communication feature (50 users)

    Extension Licence for CRISIS connunication support (50 users) with the following additional Functions and Features.

    Aperçu

    Part Number: 790M171

    Extension licence for CRISIS communication support with the following additional functions and features:

    • Broadcast groups with up to 50 subscribers configurable.
    • Up to 20 (instead of usually 10) process resources for simultaneous active broadcasts or conferences.
    • High priority processes configurable that cause low priority processes to terminate.
    • Broadcasts with support for function groups and info calls.
    • Broadcast calls with current announcement to record ad-hoc via telephone.
    • Broadcasts with the option to enter the number of subscribers to be reached.
    • Broadcasts with activation code and/or security codes.
    • Sending of info and result e-mails.
    • Support of time profiles incl. holiday table for digital inputs and notifications.
    • Special conferences for emergency conferences in the context of the automation of the escape and rescue plan according to the workplace ordinance.
    • A maximum of 1 licence can be used.
    Caractéristiques

    Aperçu

    • Brand
      • Honeywell - Systevo Call Ackermann

    Fonctions

    • Features & Benefits
      • A Maximum of 1 License can be Used
      • Broadcast Calls with Current Announcement to Record Ad-Hoc via Telephone
      • Broadcast Groups with Up to 50 Subscribers Configurable
      • Broadcasts with Activation Code and/or Security Codes
      • Broadcasts with Support for Function Groups and Info Calls
      • Broadcasts with the Option to Enter the Number of Subscribers to be Reached
      • High Priority Processes Configurable that Cause Low Priority Processes to Terminate
      • Sending of Info and Result Emails
      • Special Conferences for Emergency Conferences in the Context of the Automation of the Escape and Rescue Plan According to the Workplace Ordinance
      • Support of Time Profiles Incl. Holiday Table for Digital Inputs and Notifications
      • Up to 20 (Instead of Usually 10) Process Resources for Simultaneous Active Broadcasts or Conferences

    Autres

    • Industry
      • Healthcare

    Aperçu

    • Brand
      • Honeywell - Systevo Call Ackermann

    Fonctions

    • Features & Benefits
      • A Maximum of 1 License can be Used
      • Broadcast Calls with Current Announcement to Record Ad-Hoc via Telephone
      • Broadcast Groups with Up to 50 Subscribers Configurable
      • Broadcasts with Activation Code and/or Security Codes
      • Broadcasts with Support for Function Groups and Info Calls
      • Broadcasts with the Option to Enter the Number of Subscribers to be Reached
      • High Priority Processes Configurable that Cause Low Priority Processes to Terminate
      • Sending of Info and Result Emails
      • Special Conferences for Emergency Conferences in the Context of the Automation of the Escape and Rescue Plan According to the Workplace Ordinance
      • Support of Time Profiles Incl. Holiday Table for Digital Inputs and Notifications
      • Up to 20 (Instead of Usually 10) Process Resources for Simultaneous Active Broadcasts or Conferences

    Autres

    • Industry
      • Healthcare
    • Brand : Honeywell - Systevo Call Ackermann
    • Industry : Healthcare
    • Features & Benefits : A Maximum of 1 License can be Used|Broadcast Calls with Current Announcement to Record Ad-Hoc via Telephone|Broadcast Groups with Up to 50 Subscribers Configurable|Broadcasts with Activation Code and/or Security Codes|Broadcasts with Support for Function Groups and Info Calls|Broadcasts with the Option to Enter the Number of Subscribers to be Reached|High Priority Processes Configurable that Cause Low Priority Processes to Terminate|Sending of Info and Result Emails|Special Conferences for Emergency Conferences in the Context of the Automation of the Escape and Rescue Plan According to the Workplace Ordinance|Support of Time Profiles Incl. Holiday Table for Digital Inputs and Notifications|Up to 20 (Instead of Usually 10) Process Resources for Simultaneous Active Broadcasts or Conferences
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
    790M171
    Lic.Ext.Tel Connect pcomm.de crise-50 u
    790M171
    Lic.Ext.Tel Connect pcomm.de crise-50 u