/content/sps/de/de/search-results.html
    Diese Seite ist für eine geplante Wartung am Sonntag, den 18. Mai von 2:00 Uhr EST bis 12:00 Uhr EST (Sonntag, den 18. Mai von 6:00 Uhr UTC bis 16:00 Uhr UTC) geplant. Wir danken Ihnen für Ihre Geduld während dieser Zeit.

    Schuhe

    Sprinter yellow Fast lacing system

    Sprint yellow safety shoe with fast lacing system

    Overview
    Workers need safe, yet comfortable footwear for long shifts to help keep them safe and prevent foot fatigue. That’s why we constructed Honeywell Agile with a flexible and lighter design. Influenced by the look and feel of sports shoes, we built this range with an ergonomic design that mimics the foot’s natural movement.Sprinter Yellow S3 SRC ESD
    • Low-cut style
    • Lighter composite, fiberglass toecap
    • Flexible stretched textile with knitted upper
    • Fast lacing system
    • 3D Mesh lining
    • External heel counter
    • EVA midsole and rubber outsole
    • Patent-pending Wear-off indicators
    • EN 61340-5-1:2016 - ESD marking (electrical discharge)
    • EN ISO 20345:2011 S1P SRC HRO ESD
    • Two DGUV 112-191 certified insocks
    Specifications

    Dimensions & Weight

    • Shoe Size
      • 35-49

    Materials

    • Inner Toe Cap Material
      • Composite
    • Shoe Liner Material
      • Mesh
    • Outsole Material
      • Rubber
    • Midsole Material
      • Non-Metallic
    • Insole Material
      • EVA
    • Upper Material
      • Full grain leather

    Features & Benefits

    • Features & Benefits
      • 3D Mesh lining
      • EN 61340-5-1:2016 - ESD marking (electrical discharge)
      • EN ISO 20345:2011 S1P SRC HRO ESD
      • EVA midsole and rubber outsole
      • External heel counter
      • Fast lacing system
      • Flexible stretched textile with knitted upper
      • Lighter composite, fiberglass toecap
      • Low-cut style
      • Patent-pending Wear-off indicators
      • Two DGUV 112-191 certified insocks

    Standards & Certifications

    • Specifications Met
      • S1P SRC HRO ESD
    • ANSI Class
      • S1P SRC HRO ESD
    • Standards
      • EN ISO 20345:2011

    Konfiguration

    • Shoe Closure Type
      • Fast lacing system
    • Water Resistance
      • Water resistant upper
    • Shoe Gender
      • Unisex

    Optionen

    • Shoe Color
      • Yellow

    Dimensions & Weight

    • Shoe Size
      • 35-49

    Materials

    • Inner Toe Cap Material
      • Composite
    • Shoe Liner Material
      • Mesh
    • Outsole Material
      • Rubber
    • Midsole Material
      • Non-Metallic
    • Insole Material
      • EVA
    • Upper Material
      • Full grain leather

    Features & Benefits

    • Features & Benefits
      • 3D Mesh lining
      • EN 61340-5-1:2016 - ESD marking (electrical discharge)
      • EN ISO 20345:2011 S1P SRC HRO ESD
      • EVA midsole and rubber outsole
      • External heel counter
      • Fast lacing system
      • Flexible stretched textile with knitted upper
      • Lighter composite, fiberglass toecap
      • Low-cut style
      • Patent-pending Wear-off indicators
      • Two DGUV 112-191 certified insocks

    Standards & Certifications

    • Specifications Met
      • S1P SRC HRO ESD
    • ANSI Class
      • S1P SRC HRO ESD
    • Standards
      • EN ISO 20345:2011

    Konfiguration

    • Shoe Closure Type
      • Fast lacing system
    • Water Resistance
      • Water resistant upper
    • Shoe Gender
      • Unisex

    Optionen

    • Shoe Color
      • Yellow
    • Shoe Size : 35-49
    • Inner Toe Cap Material : Composite
    • Shoe Liner Material : Mesh
    • Features & Benefits : 3D Mesh lining|EN 61340-5-1:2016 - ESD marking (electrical discharge)|EN ISO 20345:2011 S1P SRC HRO ESD|EVA midsole and rubber outsole|External heel counter|Fast lacing system|Flexible stretched textile with knitted upper|Lighter composite, fiberglass toecap|Low-cut style|Patent-pending Wear-off indicators|Two DGUV 112-191 certified insocks
    • Specifications Met : S1P SRC HRO ESD
    • Shoe Closure Type : Fast lacing system
    • Water Resistance : Water resistant upper
    • Outsole Material : Rubber
    • Midsole Material : Non-Metallic
    • Insole Material : EVA
    • Upper Material : Full grain leather
    • Shoe Gender : Unisex
    • Shoe Color : Yellow
    • ANSI Class : S1P SRC HRO ESD
    • Standards : EN ISO 20345:2011

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    6552401-35
    Sprinter Yellow FLS S1P SRC ESD H
    6552401-35
    Sprinter Yellow FLS S1P SRC ESD H
    6552401-36
    Sprinter Yellow FLS S1P SRC ESD H
    6552401-36
    Sprinter Yellow FLS S1P SRC ESD H
    6552401-37
    Sprinter Yellow FLS S1P SRC ESD H
    6552401-37
    Sprinter Yellow FLS S1P SRC ESD H
    6552401-38
    Sprinter Yellow FLS S1P SRC ESD H
    6552401-38
    Sprinter Yellow FLS S1P SRC ESD H
    6552401-39
    Sprinter Yellow FLS S1P SRC ESD H
    6552401-39
    Sprinter Yellow FLS S1P SRC ESD H
    6552401-40
    Sprinter Yellow FLS S1P SRC ESD H
    6552401-40
    Sprinter Yellow FLS S1P SRC ESD H
    6552401-41
    Sprinter Yellow FLS S1P SRC ESD H
    6552401-41
    Sprinter Yellow FLS S1P SRC ESD H
    6552401-42
    Sprinter Yellow FLS S1P SRC ESD H
    6552401-42
    Sprinter Yellow FLS S1P SRC ESD H
    6552401-43
    Sprinter Yellow FLS S1P SRC ESD H
    6552401-43
    Sprinter Yellow FLS S1P SRC ESD H
    6552401-44
    Sprinter Yellow FLS S1P SRC ESD H
    6552401-44
    Sprinter Yellow FLS S1P SRC ESD H