/content/sps/de/de/search-results.html

    vertical systems

    GlideLoc Vertical Rail System

    The Miller GlideLoc Vertical Rail System is the state-of-the-art solution to provide safety at height when climbing permanent ladders.

    Übersicht
    The GlideLoc® Vertical Rail System provide an innovative solution for vertical climbing that is easy-to-use, requires minimal maintenance and provides superior safety. The system is available in aluminum, galvanized or stainless-steel construction.
     
    All systems are available in easy-to-install kits or can be customized for your application with additional available components.
     
    Key Features
     
    The GlideLoc fall arresters VR600 are designed to allow the easiest climbing for every user, whatever the experience or the climbing style, in combination with GlideLoc vertical guide rail.
    • Effortless climbing experience
    • Triple-action, self-locking safety carabiner
    • Compatible with any climbing style, rides smoothly in lean back position, as well as in confined space with the body close to the ladder
    • Swivel carabiner for a great flexibility of movement and full compatibility with vertical and horizontal D-Rings on the harness.
    • Anti-Panic Feature: Independent and automatic fall detection mechanism with shuttle blocking.
    • Visual fall indicator to reveal whether the shock absorber has been deployed.
    Compatible with all GlideLoc ladders and guide rails installed after 1982.
     
    Horizontal access to workplaces at height
     
    Applications
    • Wind Power/Turbines
    • Telecommunications
    • Rooftop access
    • Construction, building and facades
    • Utilities
    • Industrial Facilities
    • Chimneys
    • Drilling Rigs/Platforms
    • Shipbuilding
    • Crane Installation
    • Loading bays
    • Confined Space
    Shuttles meets these standards:
    • EN 353-1:2014+A1:2017
    • OSHA 1910.29, 1910.140, 1926.502
    • ANSI Z359.16-2016
    • CSA Z259.2.4-2015
    Spezifikationen
    Name
    Beschreibung
    Dateigröße
    Datum
    Größe
    Name
    Beschreibung
    Dateigröße
    Datum
    Größe

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    FPH_10903
    BKS-ST80-25MM
    FPH_10903
    BKS-ST80-25MM
    FPH_11317
    AV-ST
    FPH_11317
    AV-ST
    FPH_11634
    ALF-(059ER)
    FPH_11634
    ALF-(059ER)
    FPH_14622
    FS-SST3080
    FPH_14622
    FS-SST3080
    FPH_14804
    BKS-ST9026-35MM
    FPH_14804
    BKS-ST9026-35MM
    FPH_14805
    BKS-ST10036-45MM
    FPH_14805
    BKS-ST10036-45MM
    FPH_14809
    BKS-A470-25
    FPH_14809
    BKS-A470-25
    FPH_14813
    BKS-A48026-35
    FPH_14813
    BKS-A48026-35
    FPH_14814
    BKS-A49036-45
    FPH_14814
    BKS-A49036-45
    FPH_15652
    HV-ST-3000
    FPH_15652
    HV-ST-3000