/content/sps/de/de/search-results.html

    harnesses

    Miller AirCore Harness for Tower Climbing with Aluminium Hardware

    Miller AirCore Auffanggurt für Turmkletterer mit Aluminium-Beschlägen

    Übersicht
    The Miller AirCore™ Harness is the most unique and innovative fall protection available: this lightweight full-body harness is designed with breathable: open-core padding technology that provides optimal air flow: while reducing heat and moisture entrapment: keeping a worker drier and cooler.

    Features & Benefits:
    • Up to 21% lighter than similar competitive harnesses – Increased productivity and reduced fatigue
    • Up to 16% less surface area than other padding used on the market – Keeps workers cooler and working longer
    • Leather Bos’n chair attachment – Removable/adjustable leather rigid work seat for added support
    • Removable Belt with tool loops – Uniquely designed to stay in position when disconnected: even when tools are attached
    Spezifikationen

    Andere

    • Product Type
      • Harness Degrees Celsius

    Andere

    • Product Type
      • Harness Degrees Celsius
    • Product Type : Harness Degrees Celsius
    Name
    Beschreibung
    Dateigröße
    Datum
    Größe
    Name
    Beschreibung
    Dateigröße
    Datum
    Größe

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list