/content/sps/de/de/search-results.html

    lanyards

    Miller® StretchStop® Lanyards with SofStop® Shock Absorber

    Miller StretchStop® Verbindungsmittel mit SofStop® Falldämpfer

    Übersicht
    UNIQUE STRETCHABLE DESIGN
    Miller StretchStop Lanyards combine the integral SofStop Shock Absorber with a unique stretchable lanyard design.

    Features & Benefits:
    • StretchStop Lanyards contract 6-ft. (1.8 m) to 4-ft. (1.2 m): greatly reducing the chances of tripping: snagging: or dragging
    • Includes a heavy-duty back-up safety strap
    • SofStop Shock Absorber pack is designed with a specially-woven inner core that smoothly expands to reduce fall arrest forces
    Spezifikationen
    Name
    Beschreibung
    Dateigröße
    Datum
    Größe
    Name
    Beschreibung
    Dateigröße
    Datum
    Größe

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list