/content/sps/de/de/search-results.html

    Erdungsbaugruppen

    4-Way Connector

    4-Way Connector

    Überblick
    The 2680 4-way connector ground set provides an excellent system for the grounding of a 3 phase system.4-way connectors are used to create a common connection between the conductor leads and the ground lead of a ground set.Features & Benefits:● 2680 Four Way Connector Ground Set - Grade 2 ● 21 kA 15 cycles● 1 #2374 Four Way Connector w/ Sleeves● 4 #1895 1.5” Serrated Jaw Clamps w/ Sleeves● 1 #2427 Double Hanger Stud, 1 #2402 Contact Stud● 34 ft. #2137 1/0 Cu. Cable● 4 pr. #2027 Ferrules

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list